(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Ball‑Type Neodymium Magnet【1-10 Pieces Per Package】

Ball‑Type Neodymium Magnet
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,531₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Neodymium magnets are the strongest magnets of all, and are ideal for reducing size and increasing the performance of devices.
· However, on its own, the material is weak to rust and so has been finished with a nickel plating. Thanks to the excellent rustproofing and durability properties of the plating technology, it should encounter no problems under normal usage conditions.
· Used widely in various cutting-edge fields such as in cell phones, HDDs, hybrid cars, etc.

Part Number
NOB01
NOB02
NOB03
NOB04
NOB05
NOB06
NOB07
NOB08
NOB09
NOB10
NOB11
NOB12
NOB13
NOB14
NOB15
NOB16
NOB17
NOB18
NOB19
NOB21
NOB22
NOB23
NOB27
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMaterial details Size
(ø)
Attraction force
(N)
Surface magnetic flux density
(mT)

₹ 3,771.92

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more 10N4010.1129

₹ 3,771.93

1 Pack(s)

10 Pieces Per Package

11 Day(s) or more 10N401.50.2197

₹ 3,771.93

1 Pack(s)

10 Pieces Per Package

11 Day(s) or more 10N4020.4238

₹ 3,496.02

1 Pack(s)

10 Pieces Per Package

11 Day(s) or more 10N402.350.5263

₹ 3,371.89

1 Pack(s)

10 Pieces Per Package

11 Day(s) or more 10N402.50.6290

₹ 2,847.65

1 Pack(s)

10 Pieces Per Package

11 Day(s) or more 10N4030.9330

₹ 2,847.71

1 Pack(s)

10 Pieces Per Package

11 Day(s) or more 10N403.51.4352

₹ 2,847.71

1 Pack(s)

10 Pieces Per Package

11 Day(s) or more 10N4041.8372

₹ 2,847.81

1 Pack(s)

10 Pieces Per Package

11 Day(s) or more 10N404.52.7420

₹ 2,530.51

1 Pack(s)

10 Pieces Per Package

11 Day(s) or more 10N3553.1430

₹ 3,123.88

1 Pack(s)

10 Pieces Per Package

11 Day(s) or more 10N4064.9514

₹ 3,054.90

1 Pack(s)

10 Pieces Per Package

11 Day(s) or more 10N406.355.3527

₹ 3,510.37

1 Pack(s)

10 Pieces Per Package

11 Day(s) or more 10N4077.1539

₹ 3,786.57

1 Pack(s)

10 Pieces Per Package

11 Day(s) or more 10N4089571

₹ 4,049.05

1 Pack(s)

10 Pieces Per Package

11 Day(s) or more 10N40910.8579

₹ 4,297.83

1 Pack(s)

10 Pieces Per Package

11 Day(s) or more 10N409.5313.5588

₹ 4,463.38

1 Pack(s)

10 Pieces Per Package

11 Day(s) or more 10N401013632

₹ 6,269.88

1 Pack(s)

8 Pieces Per Package

11 Day(s) or more 10N4012.720.7667

₹ 6,713.32

1 Pack(s)

6 Pieces Per Package

11 Day(s) or more 10N401529675

₹ 8,165.49

1 Pack(s)

3 Pieces Per Package

11 Day(s) or more 10N402051.9730

₹ 11,076.78

1 Pack(s)

2 Pieces Per Package

11 Day(s) or more 10N4025.486.2735

₹ 7,353.07

1 Piece(s) 11 Day(s) or more 10N4030122.5755

₹ 24,434.98

1 Piece(s) 11 Day(s) or more 10N4040225.4780

Loading...

  1. 1

Basic Information

Magnet type (material) Neodymium magnet Magnetization direction Radial direction Surface Treatment Ni plating
Operating temperature limits(°C) ≦110