(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
· Neodymium magnets are the strongest magnets of all, and are ideal for reducing size and increasing the performance of devices.
· However, on its own, the material is weak to rust and so has been finished with a nickel plating. Thanks to the excellent rustproofing and durability properties of the plating technology, it should encounter no problems under normal usage conditions.
· Used widely in various cutting-edge fields such as in cell phones, HDDs, hybrid cars, etc.
Part Number |
---|
NOSC26 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Attraction Force (Range) (N) | Attraction Force (Specific) (N) | Width (mm) | Length (mm) | Thickness (mm) | Compatible screw diameter (M) | Material details | Magnetization direction | Surface magnetic flux density (mT) | Operating temperature limits (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,347.72 | 1 Pack(s) | 6 Pieces Per Package | 11 Day(s) or more | 10 | 50.1~60.0 | 58.8 | 25 | 25 | 4 | 6 | N40 | 4‑mm direction | 277 | ≦60 |
Loading...
Magnet Type (Material) | Neodymium Iron Boron Magnet | Surface Treatment | Ni plating |
---|
Please check the type/dimensions/specifications of the part NOSC26 in the Rectangular Type Neodymium Magnet With Countersink series.
Part Number |
---|
NOSC05 |
NOSC06 |
NOSC07 |
NOSC27 |
NOSC28 |
NOSC29 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Attraction Force (Range) (N) | Attraction Force (Specific) (N) | Width (mm) | Length (mm) | Thickness (mm) | Compatible screw diameter (M) | Material details | Magnetization direction | Surface magnetic flux density (mT) | Operating temperature limits (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,541.66 | 10 Pieces Per Package | 1 Pack(s) | 11 Day(s) or more | 10 | 20.1~30.0 | 21.5 | 10 | 10 | 4 | 3 | N40 | 4‑mm direction | 366 | ≦80 | ||
₹ 3,927.94 | 10 Pieces Per Package | 1 Pack(s) | 11 Day(s) or more | 10 | 20.1~30.0 | 25.4 | 10 | 10 | 5 | 3 | N40 | 5‑mm direction | 384 | ≦80 | ||
₹ 3,914.15 | 10 Pieces Per Package | 1 Pack(s) | 11 Day(s) or more | 10 | 20.1~30.0 | 21.5 | 12 | 12 | 3 | 3 | N40 | 3‑mm direction | 335 | ≦70 | ||
₹ 6,778.15 | 6 Pieces Per Package | 1 Pack(s) | 11 Day(s) or more | 10 | 60.1~70.0 | 68.6 | 25 | 25 | 5 | 6 | N40 | 5‑mm direction | 320 | ≦65 | ||
₹ 7,142.35 | 6 Pieces Per Package | 1 Pack(s) | 11 Day(s) or more | 10 | 80.1~90.0 | 80.3 | 25 | 25 | 6 | 6 | N40 | 6‑mm direction | 343 | ≦70 | ||
₹ 4,783.28 | 10 Pieces Per Package | 1 Pack(s) | 11 Day(s) or more | 10 | 40.1~50.0 | 45.8 | 10 | 30 | 3 | 3 | N40 | 3‑mm direction | 215 | ≦60 |