(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

Rectangular Type Neodymium Magnet With Countersink【2-10 Pieces Per Package】 (Part Number)

Rectangular Type Neodymium Magnet With Countersink
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,714₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This image is for illustrative purposes. Please check surface treatment.
  • Magnetization direction varies by product.

Product Description

[Features]
· Neodymium magnets are the strongest magnets of all, and are ideal for reducing size and increasing the performance of devices.
· However, on its own, the material is weak to rust and so has been finished with a nickel plating. Thanks to the excellent rustproofing and durability properties of the plating technology, it should encounter no problems under normal usage conditions.
· Used widely in various cutting-edge fields such as in cell phones, HDDs, hybrid cars, etc.

Part Number
NOSC05
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
Width
(mm)
Length
(mm)
Thickness
(mm)
Compatible screw diameter
(M)
Material details Magnetization direction Surface magnetic flux density
(mT)
Operating temperature limits
(°C)

₹ 3,541.66

1 Pack(s)

10 Pieces Per Package

11 Day(s) or more 1020.1~30.021.5101043N404‑mm direction366≦80

Loading...

  1. 1

Basic Information

Magnet Type (Material) Neodymium Iron Boron Magnet Surface Treatment Ni plating

Please check the type/dimensions/specifications of the part NOSC05 in the Rectangular Type Neodymium Magnet With Countersink series.

Product variants

Part Number
NOSC01
NOSC02
NOSC04
NOSC06
NOSC07
NOSC08
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
Width
(mm)
Length
(mm)
Thickness
(mm)
Compatible screw diameter
(M)
Material details Magnetization direction Surface magnetic flux density
(mT)
Operating temperature limits
(°C)

₹ 2,713.92

10 Pieces Per Package

1 Pack(s) 11 Day(s) or more 1010.1~20.013.78832.5N403‑mm direction360≦80

₹ 3,265.75

10 Pieces Per Package

1 Pack(s) 6 Day(s) or more 1010.1~20.019.681043N404‑mm direction390≦80

₹ 3,058.81

10 Pieces Per Package

1 Pack(s) 11 Day(s) or more 1010.1~20.017.6101033N403‑mm direction326≦80

₹ 3,927.94

10 Pieces Per Package

1 Pack(s) 11 Day(s) or more 1020.1~30.025.4101053N405‑mm direction384≦80

₹ 3,914.15

10 Pieces Per Package

1 Pack(s) 11 Day(s) or more 1020.1~30.021.5121233N403‑mm direction335≦70

₹ 4,659.12

10 Pieces Per Package

1 Pack(s) 11 Day(s) or more 1020.1~30.026.4121243N404‑mm direction381≦80