(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rectangular Neodymium Magnet【1-10 Pieces Per Package】 (Part Number)

Rectangular Neodymium Magnet
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,758₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This image is for illustrative purposes. Please check surface treatment.
  • Magnetization direction varies by product.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Neodymium magnets are the strongest magnets of all, and are ideal for reducing size and increasing the performance of devices.
· However, on its own, the material is weak to rust and so has been finished with a nickel plating. Thanks to the excellent rustproofing and durability properties of the plating technology, it should encounter no problems under normal usage conditions.
· Used widely in various cutting-edge fields such as in cell phones, HDDs, hybrid cars, etc.

Part Number
NOS233
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
Width
(mm)
Length
(mm)
Thickness
(mm)
Material details Magnetization direction Surface Treatment Surface magnetic flux density
(mT)
Operating temperature limits
(°C)

₹ 4,049.37

1 Pack(s)

10 Pieces Per Package

11 Day(s) or more 1020.1~30.0268125N40H5‑mm directionNi plating394≦120

Loading...

  1. 1

Basic Information

Magnet Type (Material) Neodymium Iron Boron Magnet

Please check the type/dimensions/specifications of the part NOS233 in the Rectangular Neodymium Magnet series.

Product variants

Part Number
NOS005
NOS006
NOS008
NOS235
NOS236
NOS237
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
Width
(mm)
Length
(mm)
Thickness
(mm)
Material details Magnetization direction Surface Treatment Surface magnetic flux density
(mT)
Operating temperature limits
(°C)

₹ 1,785.34

10 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10~10.00.4112N402‑mm directionNi plating219≦140

₹ 1,923.30

10 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10~10.00.40.71.51.5N452‑mm directionGold plated208≦115

₹ 1,881.95

10 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10~10.00.60.627N507‑mm directionNi plating234≦135

₹ 3,331.99

10 Pieces Per Package

1 Pack(s) 11 Day(s) or more 1020.1~30.022.310124N404‑mm directionNi plating325≦80

₹ 3,442.74

10 Pieces Per Package

1 Pack(s) 11 Day(s) or more 1020.1~30.028.310125N405‑mm directionNi plating373≦85

₹ 6,932.48

6 Pieces Per Package

1 Pack(s) 11 Day(s) or more 1060.1~70.065.6101225N4025‑mm directionNi plating565≦150