(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Ring‑Shaped Neodymium Magnet【1-10 Pieces Per Package】 (Part Number)

Ring‑Shaped Neodymium Magnet
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,992₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This image is for illustrative purposes. Please check surface treatment.
  • Magnetization direction varies by product.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Neodymium magnets are the strongest magnets of all, and are ideal for reducing size and increasing the performance of devices.
· On its own, the material is weak to rust and so has been finished with a nickel plating. Thanks to the excellent rustproofing and durability properties of the plating technology, it should encounter no problems under normal usage conditions.
· Used widely in various cutting-edge fields such as in cell phones, HDDs, hybrid cars, etc.
· There is no attraction force measurement data available for the model numbers listed below. Thank you for your understanding.
[NOR001/NOR002/NOR021/NOR160/NOR244/NOR317/NOR383/NOR425]

Part Number
NOR180
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
O.D.
(Ø)
Inner Dia.
(Ø)
Height
(mm)
Material details Magnetization direction Surface Treatment Surface magnetic flux density
(mT)
Operating temperature limits
(°C)

₹ 3,924.88

1 Pack(s)

10 Pieces Per Package

11 Day(s) or more 1030.1~40.032.21463N45Height directionNi plating354≦80

Loading...

  1. 1

Basic Information

Shape Ring Magnet Type (Material) Neodymium Iron Boron Magnet

Please check the type/dimensions/specifications of the part NOR180 in the Ring‑Shaped Neodymium Magnet series.

Product variants

Part Number
NOR008
NOR010
NOR011
NOR182
NOR184
NOR185
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
O.D.
(Ø)
Inner Dia.
(Ø)
Height
(mm)
Material details Magnetization direction Surface Treatment Surface magnetic flux density
(mT)
Operating temperature limits
(°C)

₹ 2,723.48

10 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10~10.01.92.512N48Height directionGold plated251≦110

₹ 2,461.33

10 Pieces Per Package

1 Pack(s) 6 Day(s) or more 10~10.00.92.51.51N40Height directionNi plating139≦100

₹ 2,723.45

10 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10~10.00.82.51.671.2N40SHHeight directionNi plating127≦190

₹ 5,932.16

7 Pieces Per Package

1 Pack(s) 11 Day(s) or more 1020.1~30.027.11463N38EHHeight directionNi plating325≦200

₹ 2,723.81

10 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10~10.06.8146.50.8N35Height directionNi plating135≦60

₹ 2,723.81

10 Pieces Per Package

1 Pack(s) 11 Day(s) or more 1010.1~20.010.6146.51N40Height directionNi plating171≦50