• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.

Long Leg Light Hanger - Iron, Stainless Steel【2-4 Pieces Per Package】

Long Leg Light Hanger - Iron, Stainless Steel

Fitting for screw in mounting to wood to enable hanging small items from wood parts.
For hard woods, drill a pilot hole and then screw in.

[Caution]
For use with wood so do not use with other than wood products.
Cannot be used with drywall, ALC, lightweight boards, or thin plywood.
Do not hang anything heavier than the safe load. Be sure to fully screw to the base when installing.
Do not hang valuable or fragile items to prevent issues.

Part Number

Configured Part Number is shown.

Part Number
SH-158
SH-159
SH-161
SH-162
SH-163
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipHook Material Size (axbxc)
(mm)
Surface Treatment

4 Pieces Per Package

8 Day(s) or more [Copper] Brass25 × 25Bronze plating

3 Pieces Per Package

8 Day(s) or more [Copper] Brass32 × 25Bronze plating

4 Pieces Per Package

8 Day(s) or more [Titanium] Titanium25 × 25-

3 Pieces Per Package

8 Day(s) or more [Titanium] Titanium32 × 25-

2 Pieces Per Package

8 Day(s) or more [Titanium] Titanium38 × 27-

Loading...

  1. 1

Basic Information

Shape Single hook Mounting Method Screw Type

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)