(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Screw Jack (Trapezoidal Screw) Standard Type JA Series (Part Number)

Screw Jack (Trapezoidal Screw) Standard Type JA Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      48,511₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • <> Grease lubrication is used for the worm section and screw section.
    <> Oil bath lubrication is used for the worm section and grease lubrication is used for the screw section.

Product Description

Safe design using self-locking.
Standardized models for a range of applications from 2 kN to 1,250 kN.

● There is a self-locking effect from using a screw jack, which allows maintenance of the screw shaft even during unexpected power cuts.
● The worm reduction section utilizes a grease lubrication method (maintenance free) up to 5 kN to 10 kN, and oil bath lubrication for 2 kN and 25 kN or higher. Can also withstand high speed rotation.
● High performance, with ideal bearing construction. A high level of standardization, from 2 kN to 1,250 kN.
● A track record of up to 2,000 kN.

Part Number
JA025UCH400SK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSGrease Shaft Diameter
(φ)
Table Length L1
(mm)
Table Width W1
(mm)
Drive Method Table Material Table Surface Treatment Stroke
(mm)
Screw Shaft Direction Shaft arrangement Reduction Ratio Screw Shaft End Shape Bellows With Whirl-Stop

₹ 137,727.20

1 Piece(s) 20 Day(s) or more 10Standard3015096---400Push-up typeC (both sides)High operating speedScrew endNo bellowsWith screw rotation stopper

Loading...

  1. 1

Basic Information

Main Body / Peripheral Components Main Body Precision Precision Grade With or Without Motor No (Built-in by the customer)
With or w/o Lubricant Unit Available

Please check the type/dimensions/specifications of the part JA025UCH400SK in the Screw Jack (Trapezoidal Screw) Standard Type JA Series series.

Product variants

Part Number
JA002DCH100SK
JA002DCH200S
JA002DCH200SJ
JA025UCH500S
JA025UCH500SJ
JA025UCH500SJK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSGrease Shaft Diameter
(φ)
Table Length L1
(mm)
Table Width W1
(mm)
Drive Method Table Material Table Surface Treatment Stroke
(mm)
Screw Shaft Direction Shaft arrangement Reduction Ratio Screw Shaft End Shape Bellows With Whirl-Stop

₹ 52,374.25

1 Piece(s) 20 Day(s) or more 10-149071Slide ScrewAluminumNA100Lifting typeC (Both Sides)High operating speedScrew EndNo BellowsWith Screw Rotation Stopper

₹ 50,055.11

1 Piece(s) 20 Day(s) or more 10-149071Slide ScrewAluminumNA200Lifting typeC (Both Sides)High operating speedScrew EndNo BellowsNo Screw Rotation Stopper

₹ 53,868.71

1 Piece(s) 20 Day(s) or more 10-149071Slide ScrewAluminumNA200Lifting typeC (Both Sides)High operating speedScrew EndWith BellowsNo Screw Rotation Stopper

₹ 118,316.71

1 Piece(s) 20 Day(s) or more 10Standard3015096---500Push-up typeC (both sides)High operating speedScrew endNo bellowsNo screw rotation stopper

₹ 131,780.75

1 Piece(s) 20 Day(s) or more 10Standard3015096---500Push-up typeC (both sides)High operating speedScrew endWith bellowsNo screw rotation stopper

₹ 156,015.15

1 Piece(s) 20 Day(s) or more 10Standard3015096---500Push-up typeC (both sides)High operating speedScrew endWith bellowsWith screw rotation stopper