(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Safe design using self-locking.
Standardized models for a range of applications from 2 kN to 1,250 kN.
● There is a self-locking effect from using a screw jack, which allows maintenance of the screw shaft even during unexpected power cuts.
● The worm reduction section utilizes a grease lubrication method (maintenance free) up to 5 kN to 10 kN, and oil bath lubrication for 2 kN and 25 kN or higher. Can also withstand high speed rotation.
● High performance, with ideal bearing construction. A high level of standardization, from 2 kN to 1,250 kN.
● A track record of up to 2,000 kN.
Part Number |
---|
JA050UCL100SJ |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Grease | Shaft Diameter (φ) | Table Length L1 (mm) | Table Width W1 (mm) | Drive Method | Table Material | Table Surface Treatment | Stroke (mm) | Screw Shaft Direction | Shaft arrangement | Reduction Ratio | Screw Shaft End Shape | Bellows | With Whirl-Stop |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 143,578.31 | 1 Piece(s) | 20 Day(s) or more | 10 | Standard | 40 | 195 | 120 | - | - | - | 100 | Push-up type | C (both sides) | Low operating speed | Screw end | With bellows | No screw rotation stopper |
Loading...
Main Body / Peripheral Components | Main Body | Precision | Precision Grade | With or Without Motor | No (Built-in by the customer) |
---|---|---|---|---|---|
With or w/o Lubricant Unit | Available |
Please check the type/dimensions/specifications of the part JA050UCL100SJ in the Screw Jack (Trapezoidal Screw) Standard Type JA Series series.
Part Number |
---|
JA002DCH100SK |
JA002DCH200S |
JA002DCH200SJ |
JA050UCL100SJK |
JA050UCL100SK |
JA050UCL200S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Grease | Shaft Diameter (φ) | Table Length L1 (mm) | Table Width W1 (mm) | Drive Method | Table Material | Table Surface Treatment | Stroke (mm) | Screw Shaft Direction | Shaft arrangement | Reduction Ratio | Screw Shaft End Shape | Bellows | With Whirl-Stop |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 52,374.25 | 1 Piece(s) | 20 Day(s) or more | 10 | - | 14 | 90 | 71 | Slide Screw | Aluminum | NA | 100 | Lifting type | C (Both Sides) | High operating speed | Screw End | No Bellows | With Screw Rotation Stopper | ||
₹ 50,055.11 | 1 Piece(s) | 20 Day(s) or more | 10 | - | 14 | 90 | 71 | Slide Screw | Aluminum | NA | 200 | Lifting type | C (Both Sides) | High operating speed | Screw End | No Bellows | No Screw Rotation Stopper | ||
₹ 53,868.71 | 1 Piece(s) | 20 Day(s) or more | 10 | - | 14 | 90 | 71 | Slide Screw | Aluminum | NA | 200 | Lifting type | C (Both Sides) | High operating speed | Screw End | With Bellows | No Screw Rotation Stopper | ||
₹ 169,067.09 | 1 Piece(s) | 20 Day(s) or more | 10 | Standard | 40 | 195 | 120 | - | - | - | 100 | Push-up type | C (both sides) | Low operating speed | Screw end | With bellows | With screw rotation stopper | ||
₹ 155,744.73 | 1 Piece(s) | 20 Day(s) or more | 10 | Standard | 40 | 195 | 120 | - | - | - | 100 | Push-up type | C (both sides) | Low operating speed | Screw end | No bellows | With screw rotation stopper | ||
₹ 136,527.11 | 1 Piece(s) | 20 Day(s) or more | 10 | Standard | 40 | 195 | 120 | - | - | - | 200 | Push-up type | C (both sides) | Low operating speed | Screw end | No bellows | No screw rotation stopper |