• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Butt Hinge NL1200/NL1400

Butt Hinge NL1200/NL1400

[Features]
· Made of steel plate
· Durapon base coating glazed at high temperature
· Melamine synthetic resin coating glaze
· Clear lacquer glaze to provide gloss.
· Superior rust prevention through 4 types of anti-rust coatings
· Superior functionality and decorativeness
· Use of Toray hard first class nylon ring with superior lubricity

[Applications]
· Door continuously opens and closes smoothly and is therefore in particular recommended for schools, hospitals, libraries, and laboratories.

Part Number

Configured Part Number is shown.

Part Number
NSB-NL1200-102B
NSB-NL1200-102S
NSB-NL1400-89
NSB-NL1400-102
NSB-NL1400-127
Part NumberVolume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Color Accessory screw size
9 Day(s) or more 102102Brown3.8 × 25
9 Day(s) or more 102102Silver3.8 × 25
9 Day(s) or more 8989Silver4.1 × 25
9 Day(s) or more 102102Silver4.5 × 25
9 Day(s) or more 127127Silver4.5 × 25

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Square Plate Type Operating Environment Standard / Corrosion Resistance
Body Material Steel Additional Function Not Provided Mounting Method Screw Mounting
Mounting Screw Hole Type Round Hole

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)