(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

#55U Steel Hinge UC Thin Type

#55U Steel Hinge UC Thin Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      120₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Main body type: flat hinge, square plate, main body material: steel; main body surface treatment: bright chromate plating; mounting method: screw mounting; mounting screw hole type: round hole

 
Part Number
NSB-NO55U-64
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 120.00

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Square Plate Type Length L(mm) 64
Operating Environment Standard Body Material Steel Width W(mm) 33
Additional Function Not Provided Mounting Method Screw Mounting Mounting Screw Hole Type Round Hole