(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

RJ2-S Swivel Wheel Plate Type (With Stopper) (Part Number)

RJ2-S Swivel Wheel Plate Type (With Stopper)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,280₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

General industrial caster used for transporting heavy items. Casters suitable for stock cart.

Part Number
RJ2-125WPS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings Foil material

₹ 2,078.02

1 Piece(s) 12 Day(s) or more 168140.01~220.00150RubberNo----125104Light/Medium LoadYesNoneIron plating

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) With Rotation Stopper Fitting Material Steel
Mounting Hole Type Slotted Holes Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck

Please check the type/dimensions/specifications of the part RJ2-125WPS in the RJ2-S Swivel Wheel Plate Type (With Stopper) series.

Product variants

Part Number
RJ2-100WPS
RJ2-125GUS
RJ2-125NS
RJ2-150GUS
RJ2-150NS
RJ2-150NWRS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings Foil material

₹ 1,489.15

1 Piece(s) 12 Day(s) or more 13280.01~140.00120RubberNo68 (71)68 (71)9090--Light/Medium LoadYesNoneIron plating

₹ 2,028.76

1 Piece(s) 12 Day(s) or more 168140.01~220.00150[Others] Nylon Foil RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance----125104Light/Medium LoadYesYesNylon

₹ 1,735.55

1 Piece(s) 12 Day(s) or more 168140.01~220.00150[Nylon] Reinforced NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance----125104Light/Medium LoadYesNone-

₹ 3,051.44

1 Piece(s) 12 Day(s) or more -140.01~220.00160[Others] Nylon Foil RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance-----115Light/Medium LoadYesYesNylon

₹ 2,232.36

1 Piece(s) 12 Day(s) or more -140.01~220.00160[Nylon] Reinforced NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance-----115Light/Medium LoadYesYes-

₹ 1,847.70

1 Piece(s) 5 Day(s) or more -140.01~220.00-[Others] PolycarbonateNo75 (80)75 (80)----Medium Load--Nylon