(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Adjuster Bolt (Trivalent Bright Chromate)

Adjuster Bolt (Trivalent Bright Chromate)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      366₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Product pictures are representative images.

Product Description

[Features]
· Standard adjuster bolt.
· Easy height adjustment after installation.

Part Number
SH-AJU50-M8
SH-AJU100-M16
SH-AJU120-M12
SH-AJU180-M16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWidth B
(mm)
Allowable Load
(kN)
Screw Length C
(mm)
Nominal of Thread M
(mm)

₹ 366.00

16 Piece(s) 9 Day(s) or more 372.94508

₹ 682.11

16 Piece(s) 10 Day(s) or more 754.910016

₹ 613.80

16 Piece(s) 10 Day(s) or more 552.9412012

₹ 629.00

16 Piece(s) 10 Day(s) or more 754.918016

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Adjusting Bolt Shape Type Standard Height Adjusting Handle Not Provided
Thread Material Steel Thread Surface Treatment Trivalent Bright Chromate Plating Body Material Steel
Main Body Surface Treatment Trivalent Bright Chromate Plating Properties Standard Swivel Mechanism Not Provided
X
whatsapp-qr whatsapp-icon