• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.

Stainless Steel Eye Plate / Diamond Eye Plate / Rotating Eye Plate

Stainless Steel Eye Plate / Diamond Eye Plate / Rotating Eye Plate

Connection fitting that can be used on ships, public works, construction, and machinery.
[Material] Stainless steel

(i)Caution

  • Working load will change depending on the strength of the mounting base.
    This product image is an example. Please see the product specifications for details.

Part Number

Configured Part Number is shown.

Part Number
15-128
15-129
15-130
15-131
15-132
15-133
15-134
15-135
15-136
Part NumberVolume DiscountDays to ShipMaterial Type Size / nominal Load Resistance
(kg)
JAN code
7 Day(s) or more Stainless steel (SUS316)Eye Plate5204529931151286
7 Day(s) or more Stainless steel (SUS316)Eye Plate6304529931151293
7 Day(s) or more Stainless steel (SUS316)Eye Plate8404529931151309
7 Day(s) or more Stainless steel (SUS304)Diamond shaped eye plate5204529931151316
7 Day(s) or more Stainless steel (SUS304)Diamond shaped eye plate6304529931151323
6 Day(s) or more Stainless steel (SUS304)Diamond shaped eye plate8404529931151330
7 Day(s) or more Stainless steel (SUS304)Rotation eye plate5204529931151347
7 Day(s) or more Stainless steel (SUS304)Rotation eye plate6304529931151354
7 Day(s) or more Stainless steel (SUS304)Rotation eye plate8404529931151361

Loading...

  1. 1

Basic Information

Type Metal Fittings w/ Washer, Eye Plates

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)