(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Padlock 

Padlock 

For simple locking like doorways, lockers, toolboxes, etc., and linking chains.
A steel shackle that withstands rust and not easy to cut.
[Material] Main body: brass Shackle: steel

(i)Caution

  • This product image is an example. Please see the product specifications for details.

Part Number

Configured Part Number is shown.

IB-57

Part Number
IB-57
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Basic Information

Types Padlock Material Main body: brass Shackle: steel Size A(mm) 30
Size B(mm) 5 Size C(mm) 16 Size D(mm) 15
JAN code 4529931310089

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)