(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Round Nail - Iron / Bright Chromate【55-950 Pieces Per Package】 (Part Number)

Round Nail - Iron / Bright Chromate
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      941₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Steel round nails with bright chromate plated surface. Available in 9 sizes.

Part Number
1700200119
1700200122
1700200138
1700200150
1700200175
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength

₹ 940.65

1 Pack(s)

950 Pieces Per Package

11 Day(s) or more 19

₹ 940.65

1 Pack(s)

800 Pieces Per Package

11 Day(s) or more 22

₹ 940.65

1 Pack(s)

250 Pieces Per Package

11 Day(s) or more 38

₹ 940.65

1 Pack(s)

120 Pieces Per Package

11 Day(s) or more 50

₹ 940.65

1 Pack(s)

55 Pieces Per Package

11 Day(s) or more 75

Loading...

  1. 1

Basic Information

Type Nails Material Steel Surface Treatment UniChrome Plating
Sales Unit Box / Package