(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Guard Net

Guard Net
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16,147₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Product pictures are representations.

Product Description

[Wire diameter]
1.7 mm 2.2 mm
[Pitch]
25 mm 37 mm
[Width]
1,000 mm 2,000 mm
[Length]
30‑m roll
[Color]
Green

Part Number
00956515
00956516
00956517
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWire diameter
(mm)
Pitch
(mm)
Width
(mm)
JAN code

₹ 16,247.65

1 Piece(s) 5 Day(s) or more 1.7251,0004967938432054

₹ 16,147.20

1 Piece(s) 9 Day(s) or more 2.2371,0004967938445371

₹ 36,247.47

1 Piece(s) 9 Day(s) or more 1.7252,0004967938432524

Loading...

  1. 1

Basic Information

Length(m) 30 Color Green
X
whatsapp-qr whatsapp-icon