(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Pkg. (280 pc(s). included)
Loading...
Type | Nails | Length | 25 |
---|---|---|---|
Material | Brass_ | Sales Unit | Box / Package |
Size | 14 × 25 | JAN code | 4935646704813 |
Caution
Pkg. (280 pc(s). included)
Loading...
Pkg. (280 pc(s). included)
Loading...
Pkg. (280 pc(s). included)
Loading...
Pkg. (280 pc(s). included)
Loading...
Pkg. (280 pc(s). included)
Loading...
Type | Nails | Length | 25 |
---|---|---|---|
Material | Brass_ | Sales Unit | Box / Package |
Size | 14 × 25 | JAN code | 4935646704813 |
Pkg. (280 pc(s). included)
Loading...
Type | Nails | Length | 25 |
---|---|---|---|
Material | Brass_ | Sales Unit | Box / Package |
Size | 14 × 25 | JAN code | 4935646704813 |
Brass nails. Sold in a unit of purchase of boxes and packs.
Pkg. (280 pc(s). included)
Loading...
Type | Nails | Length | 25 |
---|---|---|---|
Material | Brass_ | Sales Unit | Box / Package |
Size | 14 × 25 | JAN code | 4935646704813 |
Caution
Pkg. (280 pc(s). included)
Loading...
Pkg. (280 pc(s). included)
Loading...
Pkg. (280 pc(s). included)
Loading...
Pkg. (280 pc(s). included)
Loading...
Pkg. (280 pc(s). included)
Loading...
Type | Nails | Length | 25 |
---|---|---|---|
Material | Brass_ | Sales Unit | Box / Package |
Size | 14 × 25 | JAN code | 4935646704813 |
Type | Nails | Length | 25 | Material | Brass_ |
---|---|---|---|---|---|
Sales Unit | Box / Package | Size | 14 × 25 | JAN code | 4935646704813 |
Please check the type/dimensions/specifications of the part HP-481 in the Copper Screw Nail series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy