(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Pkg. (30 pc(s). included)
Loading...
Type | Wood Screws | Length | 16 |
---|---|---|---|
Material | Brass | Mounting Hole Shape | Cross Recessed |
Sales Unit | Box / Package | Size | 3.1 × 16 |
JAN code | 4935646711545 | - | - |
Caution
Japanese Only
Pkg. (30 pc(s). included)
Loading...
Pkg. (30 pc(s). included)
Loading...
Pkg. (30 pc(s). included)
Loading...
Pkg. (30 pc(s). included)
Loading...
Pkg. (30 pc(s). included)
Loading...
Type | Wood Screws | Length | 16 |
---|---|---|---|
Material | Brass | Mounting Hole Shape | Cross Recessed |
Sales Unit | Box / Package | Size | 3.1 × 16 |
JAN code | 4935646711545 | - | - |
Pkg. (30 pc(s). included)
Loading...
Type | Wood Screws | Length | 16 |
---|---|---|---|
Material | Brass | Mounting Hole Shape | Cross Recessed |
Sales Unit | Box / Package | Size | 3.1 × 16 |
JAN code | 4935646711545 | - | - |
It is used when fixing metal fittings with countersink carving to wood, etc. It is partially threaded and becomes slightly thicker towards the head from the tip so that it can be firmly screwed into wood. Made of golden brass base material.
Pkg. (30 pc(s). included)
Loading...
Type | Wood Screws | Length | 16 |
---|---|---|---|
Material | Brass | Mounting Hole Shape | Cross Recessed |
Sales Unit | Box / Package | Size | 3.1 × 16 |
JAN code | 4935646711545 | - | - |
Caution
Japanese Only
Pkg. (30 pc(s). included)
Loading...
Pkg. (30 pc(s). included)
Loading...
Pkg. (30 pc(s). included)
Loading...
Pkg. (30 pc(s). included)
Loading...
Pkg. (30 pc(s). included)
Loading...
Type | Wood Screws | Length | 16 |
---|---|---|---|
Material | Brass | Mounting Hole Shape | Cross Recessed |
Sales Unit | Box / Package | Size | 3.1 × 16 |
JAN code | 4935646711545 | - | - |
Type | Wood Screws | Length | 16 | Material | Brass |
---|---|---|---|---|---|
Mounting Hole Shape | Cross Recessed | Sales Unit | Box / Package | Size | 3.1 × 16 |
JAN code | 4935646711545 |
Please check the type/dimensions/specifications of the part HP1054 in the Brass, Wood Screw, Countersunk Head series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy