(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bronze Wood Screw, Round【50 Pieces Per Package】

Bronze Wood Screw, Round
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      486₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • These product images are representative images. See product standards for details.

Product Description

[Features]
·It is slightly thicker from the tip to the head so that it can be applied firmly to trees with pilot holes.
·Made of brass.

Part Number
HP1040
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 486.06

1 Pack(s)

50 Pieces Per Package

10 Day(s) or more

Loading...

  1. 1

Basic Information

Type Wood Screws Thread Nominal (M) 2.7 Length 16
Material Brass Mounting Hole Shape Cross Recessed Sales Unit Box / Package
JAN code 4935646711408
X
whatsapp-qr whatsapp-icon