(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Slender Wood Splitting Prevention Screw SSKW Series【50 Pieces Per Package】

Slender Wood Splitting Prevention Screw SSKW Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,281₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • These product images are representative images. See product standards for details.

Product Description

It is used when fixing metal fittings with countersunk base carving to wood. It has a partially threaded shape that becomes slightly thicker toward the head to draw in wood.

Part Number
HP-870
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 1,281.49

1 Pack(s)

50 Pieces Per Package

9 Day(s) or more

Loading...

  1. 1

Basic Information

Type Wood Screws Length 38 Material Stainless
Mounting Hole Shape Cross Recessed Sales Unit Box / Package Size 5.1 × 38
JAN code 4935646708705

Please check the type/dimensions/specifications of the part HP-870 in the Slender Wood Splitting Prevention Screw SSKW Series series.

X
whatsapp-qr whatsapp-icon