(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Wood Splitting Prevention Screw【180 Pieces Per Package】

Wood Splitting Prevention Screw
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,144₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • These product images are representative images. See product standards for details.

Product Description

Wood Splitting Prevention Screw

 
Part Number
55-362
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 1,143.55

1 Pack(s)

180 Pieces Per Package

10 Day(s) or more

Loading...

  1. 1

Basic Information

Type Wood Screws Length 30 Material Steel
Surface Treatment UniChrome Plating Mounting Hole Shape Cross Recessed Sales Unit Box / Package
Size 3.8 × 30 JAN code 4903768540862

Please check the type/dimensions/specifications of the part 55-362 in the Wood Splitting Prevention Screw series.