(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Value Hex Socket Set Screw, UNF (Unified Fine), Hollow Screw, Indented Tip - Stainless Steel / Box【500 Pieces Per Package】

Value Hex Socket Set Screw, UNF (Unified Fine), Hollow Screw, Indented Tip - Stainless Steel / Box
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • These product images are representative images.

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Procurement methods have been optimized to allow for a reduced price for the "Value Hex Socket Set Screw UNF (Unified Fine), Hollow Screw, Indented Tip."
These set screws are popular when looking to cut costs.

Value Hex Socket Set Screw, UNF (Unified Fine), Hollow Screw, Indented Tip - Stainless Steel / Box
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • These product images are representative images.

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
IUNFS10-3/8
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

₹ 14,133.64

1 Pack(s)

500 Pieces Per Package

7 Day(s) or more 10
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS
  1. 1

Basic Information

Thread Type Unified Fine UNF Thread Nominal (inch) NO.10 Length L (inch) 3/8
Mounting Hole Shape Hex Socket Surface Treatment N/A Tip Shape Cup Point
Sales Unit Box / Package Application Standard
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list