(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Procurement methods have been optimized to allow for a reduced price for the "Value Hex Socket Set Screw UNF (Unified Fine), Hollow Screw, Indented Tip."
These set screws are popular when looking to cut costs.
Part Number |
---|
IUNFK1/2-1 |
IUNFK1/2-1/2 |
IUNFK1/2-2 |
IUNFK1/2-3/4 |
IUNFK1/4-1/2 |
IUNFK1/4-3/8 |
IUNFK3/8-1/2 |
IUNFK3/8-5/8 |
IUNFK5/8-1 |
IUNFK10-3/8 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Thread Nominal (inch) | Length L (inch) |
---|---|---|---|---|---|---|---|---|
₹ 14,823.42 | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) or more | 10 | 1/2 | 1 | ||
₹ 11,098.56 | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) or more | 10 | 1/2 | 1/2 | ||
₹ 36,344.80 | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) or more | 10 | 1/2 | 2 | ||
₹ 12,892.02 | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) or more | 10 | 1/2 | 3/4 | ||
₹ 2,517.07 | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) or more | 10 | 1/4 | 1/2 | ||
₹ 2,131.33 | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) or more | 10 | 1/4 | 3/8 | ||
₹ 3,592.60 | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) or more | 10 | 3/8 | 1/2 | ||
₹ 4,476.60 | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) or more | 10 | 3/8 | 5/8 | ||
₹ 27,239.60 | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) or more | 10 | 5/8 | 1 | ||
₹ 9,305.13 | 1 Pack(s) | 500 Pieces Per Package | 7 Day(s) or more | 10 | NO.10 | 3/8 |
Loading...
Thread Type | Unified Fine UNF | Mounting Hole Shape | Hex Socket | Material | SCM |
---|---|---|---|---|---|
Surface Treatment | Black Oxide Coating | Tip Shape | Cup Point | Sales Unit | Box / Package |
Application | Standard |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy