(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Value Hex Socket Head Cap Screw, Fine Thread, Black Oxide Finish, Sold By The Box【30 Pieces Per Package】

Value Hex Socket Head Cap Screw, Fine Thread, Black Oxide Finish, Sold By The Box
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Nominal of Thread (M)12Length L (mm)100
Material[Steel] 00334SurfaceTreatmentBlack Oxide Coating
Basic ShapeStandard (Round)Mounting Hole ShapeHex Socket
Pitch(mm)1.25Additional ShapeStandard
Screw TypeHalf ThreadThread TypeMetric Fine
Sales UnitBox/PackageApplicationStandard
Show More
RoHS10 - -
Show Less

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • These product images are representative images.

CAD Data unavailable

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Nominal of Thread (M)12Length L (mm)100
Material[Steel] 00334SurfaceTreatmentBlack Oxide Coating
Basic ShapeStandard (Round)Mounting Hole ShapeHex Socket
Pitch(mm)1.25Additional ShapeStandard
Screw TypeHalf ThreadThread TypeMetric Fine
Sales UnitBox/PackageApplicationStandard
Show More
RoHS10 - -
Show Less

Loading...

Configured Specifications

Nominal of Thread (M)12Length L (mm)100
Material[Steel] 00334SurfaceTreatmentBlack Oxide Coating
Basic ShapeStandard (Round)Mounting Hole ShapeHex Socket
Pitch(mm)1.25Additional ShapeStandard
Screw TypeHalf ThreadThread TypeMetric Fine
Sales UnitBox/PackageApplicationStandard
Show More
RoHS10 - -
Show Less

Product Description

Procurement methods have been optimized to allow for a reduced price for the "Value Hex Socket Head Cap Screw, Fine Thread."
These cap screws are popular when looking to cut costs.

Value Hex Socket Head Cap Screw, Fine Thread, Black Oxide Finish, Sold By The Box
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Nominal of Thread (M)12Length L (mm)100
Material[Steel] 00334SurfaceTreatmentBlack Oxide Coating
Basic ShapeStandard (Round)Mounting Hole ShapeHex Socket
Pitch(mm)1.25Additional ShapeStandard
Screw TypeHalf ThreadThread TypeMetric Fine
Sales UnitBox/PackageApplicationStandard
Show More
RoHS10 - -
Show Less

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • These product images are representative images.

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Nominal of Thread (M)12Length L (mm)100
Material[Steel] 00334SurfaceTreatmentBlack Oxide Coating
Basic ShapeStandard (Round)Mounting Hole ShapeHex Socket
Pitch(mm)1.25Additional ShapeStandard
Screw TypeHalf ThreadThread TypeMetric Fine
Sales UnitBox/PackageApplicationStandard
Show More
RoHS10 - -
Show Less
Part Number
HK12-100-P1.25
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

₹ 4,852.02

1 Pack(s)

30 Pieces Per Package

6 Day(s) or more 10
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS
  1. 1

Basic Information

Nominal of Thread (M) 12 Length L (mm) 100 SurfaceTreatment Black Oxide Coating
Basic Shape Standard (Round) Mounting Hole Shape Hex Socket Pitch(mm) 1.25
Additional Shape Standard Screw Type Half Thread Thread Type Metric Fine
Sales Unit Box/Package Application Standard

Please check the type/dimensions/specifications of the part HK12-100-P1.25 in the Value Hex Socket Head Cap Screw, Fine Thread, Black Oxide Finish, Sold By The Box series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list