(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Horizontal Push-Type Toggle Clamp TPBM

Horizontal Push-Type Toggle Clamp TPBM
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,734₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Stainless steel caulking (support) pins are utilized in nearly all models for long-term use.
[Applications]
· Ideal for inspection jigs, welding jigs, other assembly jigs, and machining jigs.

· Clamp bolt size: M12
· Tightening force: 2,950 N
· Arm length: 117 mm
· Total length: 319 mm

 
Part Number
TPBM51F
TPBM51S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSArm Height H
(mm)
Attaching Portion Shape Ordering Code

₹ 3,734.09

1 Piece(s) 5 Day(s) or more 1024Flange Base434-8974

₹ 3,734.09

1 Piece(s) 5 Day(s) or more 1036.3[Straight Base] Straight base434-8982

Loading...

  1. 1

Basic Information

Type Side Push Tightening Force(N) 2950 Attaching Method Flange Base
Body Material Steel Clamp Screw fixation Clamp Screw Size M12
Clamp Screw Material Steel Arm Length L(mm) 117 Tightening Force (Range Selectable)(N) 2000~3099
Tip Screw Type Nut Full Length(mm) 319
X
whatsapp-qr whatsapp-icon