(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Horizontal Push-Type Toggle Clamp TPA/TPB

Horizontal Push-Type Toggle Clamp TPA/TPB
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,566₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Stainless steel caulking (support) pins are utilized in nearly all models for long-term use.
[Applications]
· Ideal for inspection jigs, welding jigs, other assembly jigs, and machining jigs.

 
Part Number
TPA50F
TPB50F
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTightening Force
(N)
Clamp Screw Size Arm Height H
(mm)
Arm Length L
(mm)
Tightening Force (Range Selectable)
(N)
Full Length
(mm)

₹ 1,566.33

1 Piece(s) 5 Day(s) or more 2000M1020992000~3099278

₹ 2,672.16

1 Piece(s) 5 Day(s) or more 4540M12251583100~383

Loading...

  1. 1

Basic Information

Type Side Push Attaching Method Flange Base Body Material Steel
Clamp Screw fixation Clamp Screw Material Steel Attaching Portion Shape Flange Base
Tip Screw Type Nut