(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hold-Down Type Toggle Clamp (Vertical Handle Type) TDA44/TDB44

Hold-Down Type Toggle Clamp (Vertical Handle Type) TDA44/TDB44
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,298₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Hold-down type toggle clamp with a vertical handle.
[Features]
· Ideal for inspection jigs, welding jigs, other assembly jigs and processing jigs.
[Applications]
· In addition to fixing for normal work, can also be used for light press fitting of electronic and other devices.
· Can also be used for woodworking and DIY.

· Clamp bolt size: M4
· Arm length: 29.9 mm
· Clamp bolt size: M10
· Arm length: 73.7 mm

 
Part Number
TDB44F
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 2,298.44

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Attaching Method Flange Base Maximum Bearing Power(N) 4000 Body Material Steel
Clamp Screw fixation Clamp Screw Size M10 Clamp Screw Material Steel
Product Category Main Body Arm Height H(mm) 73.7 Arm Length L(mm) 28.1
Tightening Force (Range Selectable)(N) 2260~ Tip Screw Type Steel Bolt Tip Screw Position Adjustment Not Adjustable (Fixed)
Handle-shaped Standard
X
whatsapp-qr whatsapp-icon