(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hold-Down Type Toggle Clamp (Vertical Handle Type) TD

Hold-Down Type Toggle Clamp (Vertical Handle Type) TD
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      870₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Hold-down type toggle clamp with a vertical handle.
[Features]
· Ideal for inspection jigs, welding jigs, other assembly jigs and processing jigs.
[Applications]
· In addition to fixing for normal work, can also be used for light press fitting of electronic and other devices.
· Can also be used for woodworking and DIY.

· Clamp bolt size: M4
· Arm length: 29.9 mm

 
Part Number
STD09F
TD09F
TD09S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSAttaching Method Body Material Arm Height H
(mm)

₹ 1,805.33

1 Piece(s) 5 Day(s) or more 10Flange BaseStainless Steel32.1

₹ 883.82

1 Piece(s) 5 Day(s) or more -Flange BaseSteel32.1

₹ 870.42

1 Piece(s) 5 Day(s) or more -Straight baseSteel39.5

Loading...

  1. 1

Basic Information

Maximum Bearing Power(N) 300 Clamp Screw Adjustable Clamp Screw Size M4
Clamp Screw Material Iron + Rubber Pad Product Category Main Body Arm Length L(mm) 29.9
Tightening Force (Range Selectable)(N) ~499 Tip Screw Type Bolt with Rubber Tip Screw Position Adjustment Slide Adjustment
Handle-shaped Standard
X
whatsapp-qr whatsapp-icon