(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
[Internal Diameter] 3.0 to 20.0
[Material] EPDM
[Color] Black
[Hardness] 70° (Durometer type A) 76° (IRHD reference value)
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. d (mm) | Thread Nominal (M) | Thickness t (mm) | Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|
₹ 24.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 3 | 3 | 0.5 | 5 | ||
₹ 24.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 3 | 3 | 1 | 5 | ||
₹ 24.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 3 | 3 | 0.5 | 6 | ||
₹ 24.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 3 | 3 | 1 | 6 | ||
₹ 24.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 3 | 3 | 0.5 | 7 | ||
₹ 24.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 3 | 3 | 1 | 7 | ||
₹ 24.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 3 | 3 | 0.5 | 8 | ||
₹ 24.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 3 | 3 | 1 | 8 | ||
₹ 24.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 3 | 3 | 0.5 | 9 | ||
₹ 24.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 3 | 3 | 1 | 9 | ||
₹ 24.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 3 | 3 | 0.5 | 10 | ||
₹ 24.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 3 | 3 | 1 | 10 | ||
₹ 26.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 3 | 3 | 1.5 | 10 | ||
₹ 24.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 3 | 3 | 0.5 | 11 | ||
₹ 24.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 3 | 3 | 1 | 11 | ||
₹ 26.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 3 | 3 | 1.5 | 11 | ||
₹ 24.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 3 | 3 | 0.5 | 12 | ||
₹ 24.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 3 | 3 | 1 | 12 | ||
₹ 26.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 3 | 3 | 1.5 | 12 | ||
₹ 24.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 4 | 4 | 0.5 | 7 | ||
₹ 24.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 4 | 4 | 1 | 7 | ||
₹ 24.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 4 | 4 | 0.5 | 8 | ||
₹ 24.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 4 | 4 | 1 | 8 | ||
₹ 24.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 4 | 4 | 0.5 | 9 | ||
₹ 24.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 4 | 4 | 1 | 9 | ||
₹ 24.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 4 | 4 | 0.5 | 10 | ||
₹ 24.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 4 | 4 | 1 | 10 | ||
₹ 26.00 | 50 Piece(s) | 21 Day(s) or more | 10 | 4 | 4 | 1.5 | 10 | ||
₹ 24.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 4 | 4 | 0.5 | 11 | ||
₹ 24.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 4 | 4 | 1 | 11 | ||
₹ 26.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 4 | 4 | 1.5 | 11 | ||
₹ 24.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 4 | 4 | 0.5 | 12 | ||
₹ 24.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 4 | 4 | 1 | 12 | ||
₹ 26.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 4 | 4 | 1.5 | 12 | ||
₹ 24.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 4 | 4 | 0.5 | 13 | ||
₹ 24.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 4 | 4 | 1 | 13 | ||
₹ 26.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 4 | 4 | 1.5 | 13 | ||
₹ 24.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 4 | 4 | 0.5 | 14 | ||
₹ 24.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 4 | 4 | 1 | 14 | ||
₹ 26.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 4 | 4 | 1.5 | 14 | ||
₹ 24.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 4 | 4 | 0.5 | 15 | ||
₹ 24.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 4 | 4 | 1 | 15 | ||
₹ 26.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 4 | 4 | 1.5 | 15 | ||
₹ 27.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 4 | 4 | 2 | 15 | ||
₹ 26.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 4 | 4 | 0.5 | 16 | ||
₹ 26.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 4 | 4 | 1 | 16 | ||
₹ 26.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 4 | 4 | 1.5 | 16 | ||
₹ 27.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 4 | 4 | 2 | 16 | ||
₹ 24.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 5 | 5 | 0.5 | 8 | ||
₹ 24.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 5 | 5 | 1 | 8 | ||
₹ 24.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 5 | 5 | 0.5 | 9 | ||
₹ 24.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 5 | 5 | 1 | 9 | ||
₹ 24.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 5 | 5 | 0.5 | 10 | ||
₹ 24.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 5 | 5 | 1 | 10 | ||
₹ 26.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 5 | 5 | 1.5 | 10 | ||
₹ 24.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 5 | 5 | 0.5 | 11 | ||
₹ 24.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 5 | 5 | 1 | 11 | ||
₹ 26.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 5 | 5 | 1.5 | 11 | ||
₹ 24.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 5 | 5 | 0.5 | 12 | ||
₹ 24.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 5 | 5 | 1 | 12 |
Part Number |
---|
Loading...
Type (Application) | Flat Washer | Type | Flat Washer | Material | Rubber |
---|---|---|---|---|---|
Surface Treatment | NA | Unit of Purchase | Low Quantity (can be purchased from one) | Surface Treatment (Details) | NA |
Material Details | EPDM |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy