(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Aluminum Screw (Cross-Recessed Head) A

Aluminum Screw (Cross-Recessed Head) A
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      39₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal thread (M)] 2.6(0.45) / 3(0.5) / 4(0.7) / 5(0.8)
[Pan-Head Screw]
[Material] Aluminum
[Surface treatment] Base material (IRHD reference value)

 
Part Number
A-0306-R
A-0306-SR
A-0308-R
A-0308-SR
A-0310-R
A-0310-SR
A-0312-R
A-0312-SR
A-0315-R
A-0315-SR
A-0316-R
A-0316-SR
A-0320-R
A-0320-SR
A-0325-R
A-0325-SR
A-0330-R
A-0330-SR
A-0406-R
A-0406-SR
A-0408-R
A-0408-SR
A-0410-R
A-0410-SR
A-0412-R
A-0412-SR
A-0415-R
A-0415-SR
A-0416-R
A-0416-SR
A-0420-R
A-0420-SR
A-0425-R
A-0425-SR
A-0430-R
A-0430-SR
A-0506-R
A-0506-SR
A-0508-R
A-0508-SR
A-0510-R
A-0510-SR
A-0512-R
A-0512-SR
A-0515-R
A-0515-SR
A-0516-R
A-0516-SR
A-0520-R
A-0520-SR
A-0525-R
A-0525-SR
A-0530-R
A-0530-SR
A-2604-R
A-2604-SR
A-2605-R
A-2605-SR
A-2606-R
A-2606-SR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm)
(mm)

₹ 39.00

50 Piece(s) 12 Day(s) or more 103-

₹ 39.00

50 Piece(s) 12 Day(s) or more 103-

₹ 41.00

50 Piece(s) 12 Day(s) or more 103-

₹ 41.00

50 Piece(s) 12 Day(s) or more 103-

₹ 41.00

50 Piece(s) 12 Day(s) or more 103-

₹ 41.00

50 Piece(s) 12 Day(s) or more 103-

₹ 43.00

50 Piece(s) 12 Day(s) or more 10312

₹ 43.00

50 Piece(s) 12 Day(s) or more 10312

₹ 45.00

50 Piece(s) 12 Day(s) or more 103-

₹ 45.00

50 Piece(s) 12 Day(s) or more 103-

₹ 46.00

50 Piece(s) 12 Day(s) or more 10316

₹ 46.00

50 Piece(s) 12 Day(s) or more 10316

₹ 50.00

50 Piece(s) 12 Day(s) or more 103-

₹ 50.00

50 Piece(s) 12 Day(s) or more 103-

₹ 53.00

50 Piece(s) 12 Day(s) or more 10325

₹ 53.00

50 Piece(s) 12 Day(s) or more 10325

₹ 60.00

50 Piece(s) 12 Day(s) or more 103-

₹ 60.00

50 Piece(s) 12 Day(s) or more 103-

₹ 45.00

50 Piece(s) 12 Day(s) or more 10--

₹ 46.00

50 Piece(s) 12 Day(s) or more 10--

₹ 48.00

50 Piece(s) 12 Day(s) or more 10--

₹ 49.00

50 Piece(s) 12 Day(s) or more 10--

₹ 49.00

50 Piece(s) 12 Day(s) or more 10--

₹ 50.00

50 Piece(s) 12 Day(s) or more 10--

₹ 49.00

50 Piece(s) 12 Day(s) or more 10-12

₹ 50.00

50 Piece(s) 12 Day(s) or more 10-12

₹ 52.00

50 Piece(s) 12 Day(s) or more 10--

₹ 53.00

50 Piece(s) 12 Day(s) or more 10--

₹ 55.00

50 Piece(s) 12 Day(s) or more 10-16

₹ 56.00

50 Piece(s) 12 Day(s) or more 10-16

₹ 57.00

50 Piece(s) 12 Day(s) or more 10--

₹ 59.00

50 Piece(s) 12 Day(s) or more 10--

₹ 61.00

50 Piece(s) 12 Day(s) or more 10-25

₹ 63.00

50 Piece(s) 12 Day(s) or more 10-25

₹ 67.00

50 Piece(s) 12 Day(s) or more 10--

₹ 68.00

50 Piece(s) 12 Day(s) or more 10--

₹ 59.00

50 Piece(s) 12 Day(s) or more 10--

₹ 61.00

50 Piece(s) 12 Day(s) or more 10--

₹ 59.00

50 Piece(s) 12 Day(s) or more 10--

₹ 61.00

50 Piece(s) 12 Day(s) or more 10--

₹ 61.00

50 Piece(s) 12 Day(s) or more 10--

₹ 63.00

50 Piece(s) 12 Day(s) or more 10--

₹ 61.00

50 Piece(s) 12 Day(s) or more 10-12

₹ 63.00

50 Piece(s) 12 Day(s) or more 10-12

₹ 64.00

50 Piece(s) 12 Day(s) or more 10--

₹ 67.00

50 Piece(s) 12 Day(s) or more 10--

₹ 72.00

50 Piece(s) 12 Day(s) or more 10-16

₹ 75.00

50 Piece(s) 12 Day(s) or more 10-16

₹ 78.00

50 Piece(s) 12 Day(s) or more 10--

₹ 82.00

50 Piece(s) 12 Day(s) or more 10--

₹ 88.00

50 Piece(s) 12 Day(s) or more 10-25

₹ 89.00

50 Piece(s) 12 Day(s) or more 10-25

₹ 95.00

50 Piece(s) 12 Day(s) or more 10--

₹ 99.00

50 Piece(s) 12 Day(s) or more 10--

₹ 48.00

50 Piece(s) 12 Day(s) or more 102.64

₹ 49.00

50 Piece(s) 12 Day(s) or more 102.64

₹ 48.00

50 Piece(s) 12 Day(s) or more 102.65

₹ 49.00

50 Piece(s) 12 Day(s) or more 102.65

₹ 50.00

50 Piece(s) 12 Day(s) or more 102.6-

₹ 50.00

50 Piece(s) 12 Day(s) or more 102.6-

Loading...

Basic Information

Mounting Hole Shape Phillips Surface Treatment_02 No Detailed Shape Pan
Material Aluminum Thread Type Metric coarse Basic Shape Standard (Round)
Sales Unit Low Quantity (can be purchased from one) Tip Shape Flat End Additional Shape Washer Included
Application Standard Screw Type Complete thread
X
whatsapp-qr whatsapp-icon