(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Nominal Thread Diameter (M)] 3 (0.5)
[Materials] Free-cutting brass (C3604BD) with cadmium content of less than 75 ppm
[Treatment] Micro black (black coating, nickel backing)
Micro black is applied only to the sides
The screws and faces on both ends only have nickel plating
Type | Hexagon | End Shape (Left) | Male thread | End Shape (Right) | Female Thread |
---|---|---|---|---|---|
Wrench Flats B(mm) | 5.5 | Length L(mm) | 5 | Material | Brass |
Surface Treatment | Electroless Nickel Plating | Post Type | Solid | Scale | No memory |
Pilotted Ends | NA | Gas Vent Hole | NA | Screw Diameter | M3 |
Material Details | Free-cutting brass (C3604BD) with cadmium content of less than 75 ppm | Details of Surface Treatment | Micro black (black coated nickel backing) |
Please check the type/dimensions/specifications of the part BSB-305MBE in the Brass Spacer (Hexagonal) BSB-MBE series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy