(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Plastic Conveyor Support GP-DF60J

Plastic Conveyor Support GP-DF60J

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      875₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The top surface of the rollers and the top surface of the support brackets are at approximately the same height, helping prevent damage to the rollers.
· Compatible with the GP6033B, GP6033HA, GPR6033B and GPR6033HA.

 
Part Number
GP-DF60J
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 874.85

1 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Types Parts for plastic conveyors Compatible Plastic Containers GP6033B / GP6033HA / GPR6033B / GPR6033HA

Please check the type/dimensions/specifications of the part GP-DF60J in the Plastic Conveyor Support GP-DF60J series.

X
whatsapp-qr whatsapp-icon