(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Swaged Pipe

Swaged Pipe
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,240₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A pipe for inserting into SUH Pipe and ECO Pipe.
[Features]
· A pipe in which one end (L = 62 mm) of an SUH Pipe (t = 0.9) has been reduced in diameter to ø24 mm.
· Can be inserted into SUH Pipe (t = 0.7) and ECO Pipe (t = 0.7).
· One type only with an approximate overall length of L = 201.
[Applications]
· Ideal as a removable stopper at the output/dispensing end of conveyors and slide racks.
· Ideal for when you want a removable handle on dolly carts that carry lightweight loads.

 
Part Number
SW09-201
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 1,239.96

1 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Specifications Standard Pipe Material Stainless Steel O.D.(Ø) 27.5
Color Unpainted Length(mm) 201 Surface Treatment, Coating No
Shape Straight

Please check the type/dimensions/specifications of the part SW09-201 in the Swaged Pipe series.

X
whatsapp-qr whatsapp-icon