(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Color | Gray | Specifications | With rubber cushion |
---|---|---|---|
Dimensions | ø40 × 71 | RoHS | 10 |
Japanese Only
Loading...
Color | Gray | Specifications | With rubber cushion |
---|---|---|---|
Dimensions | ø40 × 71 | RoHS | 10 |
Loading...
Color | Gray | Specifications | With rubber cushion |
---|---|---|---|
Dimensions | ø40 × 71 | RoHS | 10 |
A stainless steel adjuster that will not rust, even in locations where water is present.
[Features]
· A rubber cushion type.
· Short and long types are available.
· The base plates have rubber padding to help prevent slippage and to better prevent damage to the floor.
[Applications]
· For use at the feet of racks used at locations where water is present, etc.
Loading...
Color | Gray | Specifications | With rubber cushion |
---|---|---|---|
Dimensions | ø40 × 71 | RoHS | 10 |
Japanese Only
Loading...
Loading...
Loading...
Color | Gray | Specifications | With rubber cushion |
---|---|---|---|
Dimensions | ø40 × 71 | RoHS | 10 |
Color | Gray | Specifications | With rubber cushion | Dimensions | ø40 × 71 |
---|
Please check the type/dimensions/specifications of the part AD40SPA in the Adjuster AD40 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy