(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Sleeve GAP-44

Sleeve GAP-44

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      216₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Long sleeve for sliding.
[Features]
· An integrally molded (cylindrical) type product.
· Compared to the GAP-12, it is cylindrical and wide, making it suitable for sliding applications.
· Compatible with GA-12, GA-17, GA-22S, GA-24S and GA-25S metal joints.
*Slide the pipe through the sleeve before using.
[Applications]
· Ideal for creating sliding mechanisms for lightweight objects with pipes.

 
Part Number
GAP-44
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 216.00

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Accessory Accessory Type Sleeve

Please check the type/dimensions/specifications of the part GAP-44 in the Sleeve GAP-44 series.

X
whatsapp-qr whatsapp-icon