(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

SKY Series SKY-2R Model (Rigid Wheel) (Part Number)

SKY Series SKY-2R Model (Rigid Wheel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,566₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Absorbs shock and vibration, reduces damage to what is being carried.
· With little wear to the wheels, achieves a long operating life.
· With great turning startability, reduces work burden.
· Keeps shimmying under control, pleasant with low noise.

SKY series SKY-2R model (fixed wheel): related image

 

SKY series SKY-2R model (fixed wheel): related image

Part Number
SKY-2R200WF-G-A-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Width
(mm)
Wheel color Foil material Wheel specifications

₹ 13,558.62

1 Piece(s) 17 Day(s) or more 246 to 236140.01~220.00200RubberAbrasion Resistance---11443GreenSteel plateStandard

Loading...

  1. 1
 

Basic Information

Caster Type Plate Type Fixed / With buffer Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Slotted Holes Application Streamlining of Logistics, Hand Truck Wheel Bearings Yes

Please check the type/dimensions/specifications of the part SKY-2R200WF-G-A-2 in the SKY Series SKY-2R Model (Rigid Wheel) series.

Product variants

Part Number
SKY-2R150AW-G-A-1
SKY-2R150AW-G-A-2
SKY-2R150UWF(INJ)-A-1
SKY-2R150UWF(INJ)-A-2
SKY-2R200WF-G-B-1
SKY-2R200WF-G-B-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Width
(mm)
Wheel color Foil material Wheel specifications

₹ 14,234.55

1 Piece(s) 17 Day(s) or more 193 to 18380.01~140.00100RubberAbrasion Resistance---114-GreenAluminumStandard

₹ 14,234.55

1 Piece(s) 17 Day(s) or more 193 to 183140.01~220.00200RubberAbrasion Resistance---114-GreenAluminumStandard

₹ 13,729.95

1 Piece(s) 17 Day(s) or more 193 to 18380.01~140.00100[Urethane] Aluminum Foil Thermosetting Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance---114-GreenSteel plateInjection

₹ 13,729.95

1 Piece(s) 17 Day(s) or more 193 to 183140.01~220.00200[Urethane] Aluminum Foil Thermosetting Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance---114-GreenSteel plateInjection

₹ 13,558.62

1 Piece(s) 17 Day(s) or more 246 to 23680.01~140.00100RubberAbrasion Resistance112 (140)50 (63)18011043GreenSteel plateStandard

₹ 13,558.62

1 Piece(s) 17 Day(s) or more 246 to 236140.01~220.00200RubberAbrasion Resistance112 (140)50 (63)18011043GreenSteel plateStandard