(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
· Absorbs shock and vibration, reduces damage to what is being carried.
· With little wear to the wheels, achieves a long operating life.
· With great turning startability, reduces work burden.
· Keeps shimmying under control, pleasant with low noise.
Part Number |
---|
SKY-2S200UWF-A-1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Width (mm) | Swivel Radius (mm) | Wheel color | Foil material | Wheel specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 16,550.16 | 1 Piece(s) | 17 Day(s) or more | 246 to 236 | 80.01~140.00 | 100 | [Urethane] Aluminum Foil Thermosetting Urethane Foam | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | - | - | - | 114 | - | 166 | Green | Steel plate | Standard |
Loading...
Caster Type | Plate Type Universal / With buffer | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Slotted Holes | Application | Streamlining of Logistics, Hand Truck | Wheel Bearings | Yes |
Please check the type/dimensions/specifications of the part SKY-2S200UWF-A-1 in the SKY Series SKY-2S Model (Swivel Wheel) series.
Part Number |
---|
SKY-2S150AW-G-A-2 |
SKY-2S150UWF(INJ)-A-1 |
SKY-2S150UWF(INJ)-A-2 |
SKY-2S200UWF-A-2 |
SKY-2S200UWF-B-1 |
SKY-2S200UWF-B-2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Width (mm) | Swivel Radius (mm) | Wheel color | Foil material | Wheel specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 15,890.04 | 1 Piece(s) | 17 Day(s) or more | 193 to 183 | 140.01~220.00 | 200 | Rubber | Abrasion Resistance | - | - | - | 114 | - | 126 | Green | Aluminum | Standard | ||
₹ 15,385.44 | 1 Piece(s) | 17 Day(s) or more | 193 to 183 | 80.01~140.00 | 100 | [Urethane] Aluminum Foil Thermosetting Urethane Foam | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | - | - | - | 114 | - | 126 | Green | Steel plate | Injection | ||
₹ 15,385.44 | 1 Piece(s) | 17 Day(s) or more | 193 to 183 | 140.01~220.00 | 200 | [Urethane] Aluminum Foil Thermosetting Urethane Foam | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | - | - | - | 114 | - | 126 | Green | Steel plate | Injection | ||
₹ 16,550.16 | 1 Piece(s) | 17 Day(s) or more | 246 to 236 | 140.01~220.00 | 200 | [Urethane] Aluminum Foil Thermosetting Urethane Foam | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | - | - | - | 114 | - | 166 | Green | Steel plate | Standard | ||
₹ 16,550.16 | 1 Piece(s) | 17 Day(s) or more | 246 to 236 | 80.01~140.00 | 100 | [Urethane] Aluminum Foil Thermosetting Urethane Foam | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 105 (120) | 105 (120) | 144 | 144 | - | 166 | Green | Steel plate | Standard | ||
₹ 16,550.16 | 1 Piece(s) | 17 Day(s) or more | 246 to 236 | 140.01~220.00 | 200 | [Urethane] Aluminum Foil Thermosetting Urethane Foam | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 105 (120) | 105 (120) | 144 | 144 | - | 166 | Green | Steel plate | Standard |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy