(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Pin arrangement | 2 | Number of pins | 76 |
---|---|---|---|
Fitting direction | Straight | Height(mm) | 5.08 |
Sales unit | Single item | RoHS | 10 |
Japanese Only
Loading...
Pin arrangement | 2 | Number of pins | 76 |
---|---|---|---|
Fitting direction | Straight | Height(mm) | 5.08 |
Sales unit | Single item | RoHS | 10 |
Loading...
Pin arrangement | 2 | Number of pins | 76 |
---|---|---|---|
Fitting direction | Straight | Height(mm) | 5.08 |
Sales unit | Single item | RoHS | 10 |
Contact part
[Material] Brass
[Treatment] Gold plating (nickel substrate)
Resin part
[Material] PBT (glass content rate 30%)
[Color] Black
[Thermal Deformation Temperature] 1.82 MPa, 200°C
[UL Standard] UL94V-0 (Material)
Specifications
[Current Capacity] 3 A
[Withstand Voltage] 800 V AC for 1 min.
[Contact Resistance] 30 mΩ max.
[Insulation Resistance] 1,000 MΩ min.
[Operating Temperature Range] -40°C to +85°C
Loading...
Pin arrangement | 2 | Number of pins | 76 |
---|---|---|---|
Fitting direction | Straight | Height(mm) | 5.08 |
Sales unit | Single item | RoHS | 10 |
Japanese Only
Loading...
Loading...
Loading...
Pin arrangement | 2 | Number of pins | 76 |
---|---|---|---|
Fitting direction | Straight | Height(mm) | 5.08 |
Sales unit | Single item | RoHS | 10 |
Pin arrangement | 2 | Fitting direction | Straight | Sales unit | Single item |
---|
Please check the type/dimensions/specifications of the part MTW-2505-38 in the Stacking Terminal (Fixed Type) / MTW Pin (Square Pin), 2.54 mm Pitch, Straight (2 Rows) series.
Part Number |
---|
MTW-2502-04 |
MTW-2502-05 |
MTW-2502-06 |
MTW-2505-39 |
MTW-2505-40 |
MTW-2506-01 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Number of pins | Height (mm) |
---|---|---|---|---|---|---|---|
₹ 45.00 | 50 Piece(s) | 19 Day(s) or more | 10 | 8 | 2.54 | ||
₹ 53.00 | 50 Piece(s) | 19 Day(s) or more | 10 | 10 | 2.54 | ||
₹ 61.00 | 50 Piece(s) | 19 Day(s) or more | 10 | 12 | 2.54 | ||
₹ 925.71 | 50 Piece(s) | 19 Day(s) or more | 10 | 78 | 5.08 | ||
₹ 940.00 | 50 Piece(s) | 19 Day(s) or more | 10 | 80 | 5.08 | ||
₹ 23.00 | 50 Piece(s) | 19 Day(s) or more | 10 | 2 | 6 |
Part Number |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy