Loading...

Pin Header / JS-4 Jumper, 2.54 mm Pitch (for Square Pin)

Brand :
HIROSUGI-KEIKI

Caution

    Product Description

    Resin parts
    [Materials]PBT (glass content 30%) / Nylon 66
    [Color]Black
    [Heat distortion temperature]1.82 MPa: 200°C / 1.80 MPa: 75℃
    [Combustibility]UL94V-0 (Material) / UL94V-2 (Material)
    Contact
    [Materials]Phosphor bronze / brass
    [Finish]Ni base, flash gold-plating
    Specifications
    [Current capacity]1 A/3 A/1 A
    [Insulation resistance]5000 MΩ MIN (DC 500 V)
    [Contact resistance]20 mΩ MAX (100 mA DC) / 30 mΩ MAX (DC 100 mA)
    [Withstand voltage]500 V AC for 1 minute / 650 V AC for 1 minute / 500 V AC for 1 minute

    JS-41135 | Pin Header / JS-4 Jumper, 2.54 mm Pitch (for Square Pin) | HIROSUGI-KEIKI | MISUMI India