(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Pin Header / FSS-42 Socket (Square Pin), 2.54 mm Pitch, Straight (2 Rows)

Pin Header / FSS-42 Socket (Square Pin), 2.54 mm Pitch, Straight (2 Rows)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      28₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Resin parts
[Materials]PBT4830/Nylon
[Color]Black
[Heat distortion temperature]1.82 MPa: 208°C / 1.80 MPa: 290℃
[Combustibility]UL94V-0 (Material)
Contact
[Materials]Phosphor bronze / brass
[Finish]Ni base, flash gold-plating
Specifications
[Current capacity]3 A
[Insulation resistance]5000 MΩ MIN (DC 500 V)
[Contact resistance]20 mΩ MAX (DC 100 mA)
[Operating temperature range]-40℃~+105℃

 
Part Number
FSS-42035-02
FSS-42035-03
FSS-42035-04
FSS-42035-05
FSS-42035-06
FSS-42035-07
FSS-42035-08
FSS-42035-09
FSS-42035-10
FSS-42035-11
FSS-42035-12
FSS-42035-13
FSS-42035-14
FSS-42035-15
FSS-42035-16
FSS-42035-17
FSS-42035-18
FSS-42035-19
FSS-42035-20
FSS-42057-02
FSS-42057-03
FSS-42057-04
FSS-42057-05
FSS-42057-06
FSS-42057-07
FSS-42057-08
FSS-42057-09
FSS-42057-10
FSS-42057-11
FSS-42057-12
FSS-42057-13
FSS-42057-14
FSS-42057-15
FSS-42057-16
FSS-42057-17
FSS-42057-18
FSS-42057-19
FSS-42057-20
FSS-42085-02
FSS-42085-03
FSS-42085-04
FSS-42085-05
FSS-42085-06
FSS-42085-07
FSS-42085-08
FSS-42085-09
FSS-42085-10
FSS-42085-11
FSS-42085-12
FSS-42085-13
FSS-42085-14
FSS-42085-15
FSS-42085-16
FSS-42085-17
FSS-42085-18
FSS-42085-19
FSS-42085-20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of pins Height
(mm)

₹ 55.71

50 Piece(s) 19 Day(s) or more 1043.5

₹ 39.00

50 Piece(s) 19 Day(s) or more 1063.5

₹ 43.00

50 Piece(s) 19 Day(s) or more 1083.5

₹ 45.00

50 Piece(s) 19 Day(s) or more 10103.5

₹ 48.00

50 Piece(s) 19 Day(s) or more 10123.5

₹ 53.00

50 Piece(s) 19 Day(s) or more 10143.5

₹ 53.00

50 Piece(s) 19 Day(s) or more 10163.5

₹ 107.14

50 Piece(s) 19 Day(s) or more 10183.5

₹ 76.00

1 Piece(s) 5 Day(s) or more 10203.5

₹ 118.57

50 Piece(s) 19 Day(s) or more 10223.5

₹ 127.14

50 Piece(s) 19 Day(s) or more 10243.5

₹ 127.14

50 Piece(s) 19 Day(s) or more 10263.5

₹ 134.29

50 Piece(s) 19 Day(s) or more 10283.5

₹ 141.43

50 Piece(s) 19 Day(s) or more 10303.5

₹ 141.43

50 Piece(s) 19 Day(s) or more 10323.5

₹ 154.29

50 Piece(s) 19 Day(s) or more 10343.5

₹ 168.57

50 Piece(s) 19 Day(s) or more 10363.5

₹ 168.57

50 Piece(s) 19 Day(s) or more 10383.5

₹ 92.00

50 Piece(s) 19 Day(s) or more 10403.5

₹ 50.00

50 Piece(s) 19 Day(s) or more 1045.7

₹ 62.86

50 Piece(s) 19 Day(s) or more 1065.7

₹ 72.86

50 Piece(s) 19 Day(s) or more 1085.7

₹ 45.00

50 Piece(s) 19 Day(s) or more 10105.7

₹ 84.29

50 Piece(s) 19 Day(s) or more 10125.7

₹ 88.57

50 Piece(s) 19 Day(s) or more 10145.7

₹ 55.00

50 Piece(s) 19 Day(s) or more 10165.7

₹ 102.86

50 Piece(s) 19 Day(s) or more 10185.7

₹ 56.00

50 Piece(s) 19 Day(s) or more 10205.7

₹ 104.29

50 Piece(s) 19 Day(s) or more 10225.7

₹ 108.57

50 Piece(s) 19 Day(s) or more 10245.7

₹ 118.57

50 Piece(s) 19 Day(s) or more 10265.7

₹ 122.86

50 Piece(s) 19 Day(s) or more 10285.7

₹ 131.43

50 Piece(s) 19 Day(s) or more 10305.7

₹ 138.57

50 Piece(s) 19 Day(s) or more 10325.7

₹ 141.43

50 Piece(s) 19 Day(s) or more 10345.7

₹ 154.29

50 Piece(s) 19 Day(s) or more 10365.7

₹ 82.00

50 Piece(s) 19 Day(s) or more 10385.7

₹ 82.00

50 Piece(s) 19 Day(s) or more 10405.7

₹ 40.00

50 Piece(s) 19 Day(s) or more 1048.5

₹ 28.00

50 Piece(s) 19 Day(s) or more 1068.5

₹ 31.00

50 Piece(s) 19 Day(s) or more 1088.5

₹ 34.00

50 Piece(s) 19 Day(s) or more 10108.5

₹ 35.00

50 Piece(s) 19 Day(s) or more 10128.5

₹ 37.00

50 Piece(s) 19 Day(s) or more 10148.5

₹ 41.00

50 Piece(s) 19 Day(s) or more 10168.5

₹ 70.00

50 Piece(s) 19 Day(s) or more 10188.5

₹ 45.00

50 Piece(s) 19 Day(s) or more 10208.5

₹ 48.00

50 Piece(s) 19 Day(s) or more 10228.5

₹ 88.57

50 Piece(s) 19 Day(s) or more 10248.5

₹ 95.71

50 Piece(s) 19 Day(s) or more 10268.5

₹ 53.00

50 Piece(s) 19 Day(s) or more 10288.5

₹ 56.00

50 Piece(s) 19 Day(s) or more 10308.5

₹ 104.29

50 Piece(s) 19 Day(s) or more 10328.5

₹ 108.57

50 Piece(s) 19 Day(s) or more 10348.5

₹ 111.43

50 Piece(s) 19 Day(s) or more 10368.5

₹ 118.57

50 Piece(s) 19 Day(s) or more 10388.5

₹ 350.00

10 Piece(s) Available 5 Day(s) or more 10408.5

Loading...

  1. 1

Basic Information

Pin arrangement 2 Fitting direction Straight Pin dimensions on connection side(mm) □0.64
Sales unit Single item