(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Nylon Pin Header / PSM-42 Pin (Square Pin), 2.54 mm Pitch, SMT Straight (2 Rows) (PSM-420233-06)

Nylon Pin Header / PSM-42 Pin (Square Pin), 2.54 mm Pitch, SMT Straight (2 Rows) (PSM-420233-06)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      23₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Resin part of body
[Materials]Nylon
[Color]Black
[Heat distortion temperature]1.80 MPa: 290℃
[Combustibility]UL94V-0 (Material)
Contact
[Materials]Brass
[Finish]Ni base, flash gold-plating
Specifications
[Current capacity]3 A
[Insulation resistance]5000 MΩ MIN (DC 500 V)
[Contact resistance]20 mΩ MAX (DC 100 mA)
[Operating temperature range]-40℃~+105℃

 
Part Number
PSM-420233-06
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of pins Height
(mm)
Detailed type

₹ 45.00

50 Piece(s) 19 Day(s) or more 10122.3Stacking fixed type

Loading...

  1. 1

Basic Information

Pin arrangement 2 Fitting direction Straight Sales unit Single item

Please check the type/dimensions/specifications of the part PSM-420233-06 in the Nylon Pin Header / PSM-42 Pin (Square Pin), 2.54 mm Pitch, SMT Straight (2 Rows) series.

Product variants

Part Number
PSM-420233-03
PSM-420233-04
PSM-420233-05
PSM-420233-07
PSM-420233-08
PSM-420233-09
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNumber of pins Height
(mm)
Detailed type

₹ 30.00

50 Piece(s) 19 Day(s) or more 1062.3Stacking fixed type

₹ 35.00

50 Piece(s) 19 Day(s) or more 1082.3Stacking fixed type

₹ 39.00

50 Piece(s) 19 Day(s) or more 10102.3Stacking fixed type

₹ 84.29

50 Piece(s) 19 Day(s) or more 10142.3Stacking fixed type

₹ 101.43

50 Piece(s) 19 Day(s) or more 10162.3Stacking fixed type

₹ 112.86

50 Piece(s) 19 Day(s) or more 10182.3Stacking fixed type