(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Nylon Pin Header / PSM-41 Pin (Square Pin), 2.54 mm Pitch, SMT Straight (1 Row)

Nylon Pin Header / PSM-41 Pin (Square Pin), 2.54 mm Pitch, SMT Straight (1 Row)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      23₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Resin part of body
[Materials]Nylon
[Color]Black
[Heat distortion temperature]1.80 MPa: 290℃
[Combustibility]UL94V-0 (Material)
Contact
[Materials]Brass
[Finish]Ni base, flash gold-plating
Specifications
[Current capacity]3 A
[Insulation resistance]5000 MΩ MIN (DC 500 V)
[Contact resistance]20 mΩ MAX (DC 100 mA)
[Operating temperature range]-40℃~+105℃

 
Part Number
PSM-410233-03
PSM-410233-04
PSM-410233-05
PSM-410233-06
PSM-410233-07
PSM-410233-08
PSM-410233-09
PSM-410233-10
PSM-410233-11
PSM-410233-12
PSM-410233-13
PSM-410233-14
PSM-410233-15
PSM-410233-16
PSM-410233-17
PSM-410233-18
PSM-410233-19
PSM-410233-20
PSM-410233-21
PSM-410233-22
PSM-410233-23
PSM-410233-24
PSM-410233-25
PSM-410233-26
PSM-410233-27
PSM-410233-28
PSM-410233-29
PSM-410233-30
PSM-410233-31
PSM-410233-32
PSM-410233-33
PSM-410233-34
PSM-410233-35
PSM-410233-36
PSM-410233-37
PSM-410233-38
PSM-410233-39
PSM-410233-40
PSM-410236-03
PSM-410236-04
PSM-410236-05
PSM-410236-06
PSM-410236-07
PSM-410236-08
PSM-410236-09
PSM-410236-10
PSM-410236-11
PSM-410236-12
PSM-410236-13
PSM-410236-14
PSM-410236-15
PSM-410236-16
PSM-410236-17
PSM-410236-18
PSM-410236-19
PSM-410236-20
PSM-410236-21
PSM-410236-22
PSM-410236-23
PSM-410236-24
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of pins Height
(mm)
Detailed type

₹ 32.86

50 Piece(s) 19 Day(s) or more 1032.3Stacking fixed type

₹ 24.00

50 Piece(s) 19 Day(s) or more 1042.3Stacking fixed type

₹ 41.43

50 Piece(s) 19 Day(s) or more 1052.3Stacking fixed type

₹ 30.00

50 Piece(s) 19 Day(s) or more 1062.3Stacking fixed type

₹ 52.86

50 Piece(s) 19 Day(s) or more 1072.3Stacking fixed type

₹ 55.71

50 Piece(s) 19 Day(s) or more 1082.3Stacking fixed type

₹ 61.43

50 Piece(s) 19 Day(s) or more 1092.3Stacking fixed type

₹ 67.14

50 Piece(s) 19 Day(s) or more 10102.3Stacking fixed type

₹ 72.86

50 Piece(s) 19 Day(s) or more 10112.3Stacking fixed type

₹ 78.57

50 Piece(s) 19 Day(s) or more 10122.3Stacking fixed type

₹ 81.43

50 Piece(s) 19 Day(s) or more 10132.3Stacking fixed type

₹ 84.29

50 Piece(s) 19 Day(s) or more 10142.3Stacking fixed type

₹ 92.86

50 Piece(s) 19 Day(s) or more 10152.3Stacking fixed type

₹ 98.57

50 Piece(s) 19 Day(s) or more 10162.3Stacking fixed type

₹ 104.29

50 Piece(s) 19 Day(s) or more 10172.3Stacking fixed type

₹ 107.14

50 Piece(s) 19 Day(s) or more 10182.3Stacking fixed type

₹ 112.86

50 Piece(s) 19 Day(s) or more 10192.3Stacking fixed type

₹ 112.86

50 Piece(s) 19 Day(s) or more 10202.3Stacking fixed type

₹ 134.29

50 Piece(s) 19 Day(s) or more 10212.3Stacking fixed type

₹ 138.57

50 Piece(s) 19 Day(s) or more 10222.3Stacking fixed type

₹ 141.43

50 Piece(s) 19 Day(s) or more 10232.3Stacking fixed type

₹ 141.43

50 Piece(s) 19 Day(s) or more 10242.3Stacking fixed type

₹ 152.86

50 Piece(s) 19 Day(s) or more 10252.3Stacking fixed type

₹ 167.14

50 Piece(s) 19 Day(s) or more 10262.3Stacking fixed type

₹ 167.14

50 Piece(s) 19 Day(s) or more 10272.3Stacking fixed type

₹ 168.57

50 Piece(s) 19 Day(s) or more 10282.3Stacking fixed type

₹ 181.43

50 Piece(s) 19 Day(s) or more 10292.3Stacking fixed type

₹ 181.43

50 Piece(s) 19 Day(s) or more 10302.3Stacking fixed type

₹ 182.86

50 Piece(s) 19 Day(s) or more 10312.3Stacking fixed type

₹ 195.71

50 Piece(s) 19 Day(s) or more 10322.3Stacking fixed type

₹ 195.71

50 Piece(s) 19 Day(s) or more 10332.3Stacking fixed type

₹ 197.14

50 Piece(s) 19 Day(s) or more 10342.3Stacking fixed type

₹ 210.00

50 Piece(s) 19 Day(s) or more 10352.3Stacking fixed type

₹ 210.00

50 Piece(s) 19 Day(s) or more 10362.3Stacking fixed type

₹ 224.29

50 Piece(s) 19 Day(s) or more 10372.3Stacking fixed type

₹ 224.29

50 Piece(s) 19 Day(s) or more 10382.3Stacking fixed type

₹ 224.29

50 Piece(s) 19 Day(s) or more 10392.3Stacking fixed type

₹ 224.29

50 Piece(s) 19 Day(s) or more 10402.3Stacking fixed type

₹ 23.00

50 Piece(s) 19 Day(s) or more 1032.3Circuit switching type

₹ 24.00

50 Piece(s) 19 Day(s) or more 1042.3Circuit switching type

₹ 41.43

50 Piece(s) 19 Day(s) or more 1052.3Circuit switching type

₹ 28.00

50 Piece(s) 19 Day(s) or more 1062.3Circuit switching type

₹ 50.00

50 Piece(s) 19 Day(s) or more 1072.3Circuit switching type

₹ 55.71

50 Piece(s) 19 Day(s) or more 1082.3Circuit switching type

₹ 58.57

50 Piece(s) 19 Day(s) or more 1092.3Circuit switching type

₹ 64.29

50 Piece(s) 19 Day(s) or more 10102.3Circuit switching type

₹ 70.00

50 Piece(s) 19 Day(s) or more 10112.3Circuit switching type

₹ 75.71

50 Piece(s) 19 Day(s) or more 10122.3Circuit switching type

₹ 81.43

50 Piece(s) 19 Day(s) or more 10132.3Circuit switching type

₹ 84.29

50 Piece(s) 19 Day(s) or more 10142.3Circuit switching type

₹ 84.29

50 Piece(s) 19 Day(s) or more 10152.3Circuit switching type

₹ 92.86

50 Piece(s) 19 Day(s) or more 10162.3Circuit switching type

₹ 98.57

50 Piece(s) 19 Day(s) or more 10172.3Circuit switching type

₹ 104.29

50 Piece(s) 19 Day(s) or more 10182.3Circuit switching type

₹ 107.14

50 Piece(s) 19 Day(s) or more 10192.3Circuit switching type

₹ 112.86

50 Piece(s) 19 Day(s) or more 10202.3Circuit switching type

₹ 127.14

50 Piece(s) 19 Day(s) or more 10212.3Circuit switching type

₹ 134.29

50 Piece(s) 19 Day(s) or more 10222.3Circuit switching type

₹ 138.57

50 Piece(s) 19 Day(s) or more 10232.3Circuit switching type

₹ 141.43

50 Piece(s) 19 Day(s) or more 10242.3Circuit switching type

Loading...

Basic Information

Pin arrangement 1 Fitting direction Straight Sales unit Single item