(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Nylon Pin Header / FSS-43 Socket (Square Pin), 2.54 mm Pitch, Straight (3 Rows)

Nylon Pin Header / FSS-43 Socket (Square Pin), 2.54 mm Pitch, Straight (3 Rows)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      80₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Resin part
[Material] Nylon
[Color] Black
[Thermal Deformation Temperature] 1.80 MPa, 290°C
[Flammability] UL94V-0 (Material)
Contact
[Material] Brass
[Treatment] Ni substrate gold flash
Specifications
[Current Capacity] 3 A
[Insulation Resistance] 5,000 MΩ min. (500 V DC)
[Contact Resistance] 20 mΩ max. (DC 100 mA)
[Operating Temperature Range] -40°C to +105°C

 
Part Number
FSS-43085-03
FSS-43085-04
FSS-43085-05
FSS-43085-06
FSS-43085-07
FSS-43085-08
FSS-43085-09
FSS-43085-10
FSS-43085-11
FSS-43085-12
FSS-43085-13
FSS-43085-14
FSS-43085-15
FSS-43085-16
FSS-43085-17
FSS-43085-18
FSS-43085-19
FSS-43085-20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of pins

₹ 80.00

50 Piece(s) 20 Day(s) or more 109

₹ 97.14

50 Piece(s) 19 Day(s) or more 1012

₹ 115.71

50 Piece(s) 19 Day(s) or more 1015

₹ 127.14

50 Piece(s) 19 Day(s) or more 1018

₹ 141.43

50 Piece(s) 20 Day(s) or more 1021

₹ 168.57

50 Piece(s) 20 Day(s) or more 1024

₹ 182.86

50 Piece(s) 20 Day(s) or more 1027

₹ 197.14

50 Piece(s) 19 Day(s) or more 1030

₹ 225.71

50 Piece(s) 20 Day(s) or more 1033

₹ 240.00

50 Piece(s) 20 Day(s) or more 1036

₹ 240.00

50 Piece(s) 19 Day(s) or more 1039

₹ 254.29

50 Piece(s) 19 Day(s) or more 1042

₹ 282.86

50 Piece(s) 20 Day(s) or more 1045

₹ 282.86

50 Piece(s) 19 Day(s) or more 1048

₹ 311.43

50 Piece(s) 19 Day(s) or more 1051

₹ 325.71

50 Piece(s) 19 Day(s) or more 1054

₹ 340.00

50 Piece(s) 19 Day(s) or more 1057

₹ 340.00

50 Piece(s) 19 Day(s) or more 1060

Loading...

  1. 1

Basic Information

Pin arrangement 3 Fitting direction Straight Pin dimensions on connection side(mm) □0.64
Sales unit Single item