(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

PCT Product, Pin Header / PRS-41 Pin (Round Pin), 2.54 mm Pitch, Straight (1 Row)

PCT Product, Pin Header / PRS-41 Pin (Round Pin), 2.54 mm Pitch, Straight (1 Row)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      43₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Resin parts
[Materials]PCT (Glass-filled thermoplastic resin polyester)
[Color]Black
[Heat distortion temperature]1.80 MPa: 255℃
[Combustibility]UL94V-0 (Material)
Pins
[Materials]CuZn36Pb3 (C36000)
[Finish]Gold plating 0.25 μm
Specifications
[Current capacity]3 A
[Insulation resistance]10000 MΩ MIN (500 Vac)
[Contact resistance]10 mΩ MAX
[Operating temperature range]-55℃~ +125℃
[Withstand voltage]1,000 Vrms MIN

 
Part Number
PRS-410314-02
PRS-410314-03
PRS-410314-04
PRS-410314-05
PRS-410314-06
PRS-410314-07
PRS-410314-08
PRS-410314-09
PRS-410314-10
PRS-410314-11
PRS-410314-12
PRS-410314-13
PRS-410314-14
PRS-410314-15
PRS-410314-16
PRS-410314-17
PRS-410314-18
PRS-410314-19
PRS-410314-20
PRS-410325-02
PRS-410325-03
PRS-410325-04
PRS-410325-05
PRS-410325-06
PRS-410325-07
PRS-410325-08
PRS-410325-09
PRS-410325-10
PRS-410325-11
PRS-410325-12
PRS-410325-13
PRS-410325-14
PRS-410325-15
PRS-410325-16
PRS-410325-17
PRS-410325-18
PRS-410325-19
PRS-410325-20
PRS-410354-02
PRS-410354-03
PRS-410354-04
PRS-410354-05
PRS-410354-06
PRS-410354-07
PRS-410354-08
PRS-410354-09
PRS-410354-10
PRS-410354-11
PRS-410354-12
PRS-410354-13
PRS-410354-14
PRS-410354-15
PRS-410354-16
PRS-410354-17
PRS-410354-18
PRS-410354-19
PRS-410354-20
PRS-410404-02
PRS-410404-03
PRS-410404-04
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of pins Height
(mm)
Pin dimensions on connection side
(mm)

₹ 88.57

50 Piece(s) 19 Day(s) or more 1023.17ø0.76

₹ 72.00

50 Piece(s) 19 Day(s) or more 1033.17ø0.76

₹ 182.86

50 Piece(s) 19 Day(s) or more 1043.17ø0.76

₹ 225.71

50 Piece(s) 19 Day(s) or more 1053.17ø0.76

₹ 268.57

50 Piece(s) 19 Day(s) or more 1063.17ø0.76

₹ 311.43

50 Piece(s) 19 Day(s) or more 1073.17ø0.76

₹ 354.29

50 Piece(s) 19 Day(s) or more 1083.17ø0.76

₹ 397.14

50 Piece(s) 19 Day(s) or more 1093.17ø0.76

₹ 425.71

50 Piece(s) 19 Day(s) or more 10103.17ø0.76

₹ 241.00

50 Piece(s) 19 Day(s) or more 10113.17ø0.76

₹ 260.00

50 Piece(s) 19 Day(s) or more 10123.17ø0.76

₹ 282.00

50 Piece(s) 19 Day(s) or more 10133.17ø0.76

₹ 303.00

50 Piece(s) 19 Day(s) or more 10143.17ø0.76

₹ 321.00

50 Piece(s) 19 Day(s) or more 10153.17ø0.76

₹ 343.00

50 Piece(s) 19 Day(s) or more 10163.17ø0.76

₹ 362.00

50 Piece(s) 19 Day(s) or more 10173.17ø0.76

₹ 381.00

50 Piece(s) 19 Day(s) or more 10183.17ø0.76

₹ 404.00

50 Piece(s) 19 Day(s) or more 10193.17ø0.76

₹ 854.29

50 Piece(s) 19 Day(s) or more 10203.17ø0.76

₹ 50.00

50 Piece(s) 19 Day(s) or more 1023.2ø0.76

₹ 131.43

50 Piece(s) 19 Day(s) or more 1033.2ø0.76

₹ 92.00

50 Piece(s) 19 Day(s) or more 1043.2ø0.76

₹ 225.71

50 Piece(s) 19 Day(s) or more 1053.2ø0.76

₹ 268.57

50 Piece(s) 19 Day(s) or more 1063.2ø0.76

₹ 311.43

50 Piece(s) 19 Day(s) or more 1073.2ø0.76

₹ 354.29

50 Piece(s) 19 Day(s) or more 1083.2ø0.76

₹ 397.14

50 Piece(s) 19 Day(s) or more 1093.2ø0.76

₹ 220.00

50 Piece(s) 19 Day(s) or more 10103.2ø0.76

₹ 241.00

50 Piece(s) 34 Day(s) or more 10113.2ø0.76

₹ 261.00

50 Piece(s) 19 Day(s) or more 10123.2ø0.76

₹ 282.00

50 Piece(s) 19 Day(s) or more 10133.2ø0.76

₹ 303.00

50 Piece(s) 19 Day(s) or more 10143.2ø0.76

₹ 324.00

50 Piece(s) 19 Day(s) or more 10153.2ø0.76

₹ 344.00

50 Piece(s) 19 Day(s) or more 10163.2ø0.76

₹ 366.00

50 Piece(s) 19 Day(s) or more 10173.2ø0.76

₹ 387.00

50 Piece(s) 19 Day(s) or more 10183.2ø0.76

₹ 406.00

50 Piece(s) 19 Day(s) or more 10193.2ø0.76

₹ 854.29

50 Piece(s) 19 Day(s) or more 10203.2ø0.76

₹ 43.00

50 Piece(s) 19 Day(s) or more 1023.5ø0.47

₹ 111.43

50 Piece(s) 19 Day(s) or more 1033.5ø0.47

₹ 78.00

50 Piece(s) 19 Day(s) or more 1043.5ø0.47

₹ 182.86

50 Piece(s) 19 Day(s) or more 1053.5ø0.47

₹ 225.71

50 Piece(s) 19 Day(s) or more 1063.5ø0.47

₹ 132.00

50 Piece(s) 19 Day(s) or more 1073.5ø0.47

₹ 297.14

50 Piece(s) 19 Day(s) or more 1083.5ø0.47

₹ 340.00

50 Piece(s) 19 Day(s) or more 1093.5ø0.47

₹ 368.57

50 Piece(s) 19 Day(s) or more 10103.5ø0.47

₹ 204.00

50 Piece(s) 19 Day(s) or more 10113.5ø0.47

₹ 221.00

50 Piece(s) 19 Day(s) or more 10123.5ø0.47

₹ 239.00

50 Piece(s) 19 Day(s) or more 10133.5ø0.47

₹ 257.00

50 Piece(s) 19 Day(s) or more 10143.5ø0.47

₹ 275.00

50 Piece(s) 19 Day(s) or more 10153.5ø0.47

₹ 293.00

50 Piece(s) 19 Day(s) or more 10163.5ø0.47

₹ 310.00

50 Piece(s) 19 Day(s) or more 10173.5ø0.47

₹ 329.00

50 Piece(s) 19 Day(s) or more 10183.5ø0.47

₹ 347.00

50 Piece(s) 19 Day(s) or more 10193.5ø0.47

₹ 362.00

50 Piece(s) 19 Day(s) or more 10203.5ø0.47

₹ 45.00

50 Piece(s) 19 Day(s) or more 1024ø0.47

₹ 120.00

50 Piece(s) 19 Day(s) or more 1034ø0.47

₹ 84.00

50 Piece(s) 19 Day(s) or more 1044ø0.47

Loading...

Basic Information

Pin arrangement 1 Fitting direction Straight Sales unit Single item