(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

PCT Product, Pin Header / FRM-40 Socket (Round Pin), 2.54 mm Pitch, SMT (1 Row / 2 Rows) (FRM-41086-14)

PCT Product, Pin Header / FRM-40 Socket (Round Pin), 2.54 mm Pitch, SMT (1 Row / 2 Rows) (FRM-41086-14)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      141₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Resin part
[Material] PCT (Glass encapsulated thermoplastic resin polyester)
[Color] Black
[Thermal Deformation Temperature] 1.80 MPa, 255°C
[Flammability] UL94V-0 (Material)
Sleeve
[Material] CuZn36Pb3 (C36000)
[Treatment] Pure tin plating
Contact
[Material] Beryllium copper (C17200)
[Treatment] Gold plating 0.75 μm
Specifications
[Current Capacity] 3 A
[Insulation Resistance] 10,000 MΩ min. (500 V AC)
[Contact Resistance] 10 mΩ max.
[Operating Temperature Range] -55°C to +125°C
[Withstand Voltage] 1,000 Vrms min.

 
Part Number
FRM-41086-14
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSPin arrangement Number of pins Height
(mm)
Pin dimensions on connection side
(mm)

₹ 326.00

50 Piece(s) 19 Day(s) or more 101148.6ø0.76

Loading...

  1. 1

Basic Information

Sales unit Single item

Please check the type/dimensions/specifications of the part FRM-41086-14 in the PCT Product, Pin Header / FRM-40 Socket (Round Pin), 2.54 mm Pitch, SMT (1 Row / 2 Rows) series.

Product variants

Part Number
FRM-410565-06
FRM-410565-07
FRM-410565-08
FRM-41086-15
FRM-41086-16
FRM-41086-17
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSPin arrangement Number of pins Height
(mm)
Pin dimensions on connection side
(mm)

₹ 282.86

50 Piece(s) 20 Day(s) or more 10165.6ø0.47

₹ 325.71

50 Piece(s) 20 Day(s) or more 10175.6ø0.47

₹ 354.29

50 Piece(s) 19 Day(s) or more 10185.6ø0.47

₹ 347.00

50 Piece(s) 20 Day(s) or more 101158.6ø0.76

₹ 368.00

50 Piece(s) 20 Day(s) or more 101168.6ø0.76

₹ 387.00

50 Piece(s) 20 Day(s) or more 101178.6ø0.76