(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Pin arrangement | 1 | Number of pins | 15 |
---|---|---|---|
Fitting direction | Straight | Height(mm) | 6.5 |
Detailed type | Stacking fixed type | Sales unit | Single item |
RoHS | 10 | - | - |
Japanese Only
Loading...
Pin arrangement | 1 | Number of pins | 15 |
---|---|---|---|
Fitting direction | Straight | Height(mm) | 6.5 |
Detailed type | Stacking fixed type | Sales unit | Single item |
RoHS | 10 | - | - |
Loading...
Pin arrangement | 1 | Number of pins | 15 |
---|---|---|---|
Fitting direction | Straight | Height(mm) | 6.5 |
Detailed type | Stacking fixed type | Sales unit | Single item |
RoHS | 10 | - | - |
Pin header for circuit board.
[Features]
・ Current capacity: 3 A
・ Operating temperature range: -40℃~+105℃
・ Material resin part of body: PBT4830, contact: Brass
・ Insulation resistance: 5000 MΩ MIN (DC 500 V)
・ Contact resistance: 20 mΩ MAX (DC 100 mA)
[Applications]
・ Can be used in a wide range of applications for PCB
・ By using pins and jumpers, it functions as a circuit terminal for reset switches as well as changing circuit settings and switching, and upgrading CPU clock frequencies
Loading...
Pin arrangement | 1 | Number of pins | 15 |
---|---|---|---|
Fitting direction | Straight | Height(mm) | 6.5 |
Detailed type | Stacking fixed type | Sales unit | Single item |
RoHS | 10 | - | - |
Japanese Only
Loading...
Loading...
Loading...
Pin arrangement | 1 | Number of pins | 15 |
---|---|---|---|
Fitting direction | Straight | Height(mm) | 6.5 |
Detailed type | Stacking fixed type | Sales unit | Single item |
RoHS | 10 | - | - |
Pin arrangement | 1 | Fitting direction | Straight | Sales unit | Single item |
---|
Please check the type/dimensions/specifications of the part PSS-410653-15 in the PBT4830 Pin Header / PSS-41 Pin (Square Pin), 2.54 mm Pitch, Straight (1 Row) series.
Part Number |
---|
PSS-410153-06 |
PSS-410153-07 |
PSS-410153-08 |
PSS-410653-16 |
PSS-410653-17 |
PSS-410653-18 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Number of pins | Height (mm) | Detailed type |
---|---|---|---|---|---|---|---|---|
₹ 20.00 | 50 Piece(s) | 19 Day(s) or more | 10 | 6 | 1.5 | Stacking fixed type | ||
₹ 21.00 | 50 Piece(s) | 19 Day(s) or more | 10 | 7 | 1.5 | Stacking fixed type | ||
₹ 23.00 | 50 Piece(s) | 19 Day(s) or more | 10 | 8 | 1.5 | Stacking fixed type | ||
₹ 37.00 | 50 Piece(s) | 19 Day(s) or more | 10 | 16 | 6.5 | Stacking fixed type | ||
₹ 38.00 | 50 Piece(s) | 19 Day(s) or more | 10 | 17 | 6.5 | Stacking fixed type | ||
₹ 39.00 | 50 Piece(s) | 19 Day(s) or more | 10 | 18 | 6.5 | Stacking fixed type |
Part Number |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy