(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Pin arrangement | 3 | Number of pins | 87 |
---|---|---|---|
Fitting direction | Right angle | Height(mm) | 2.5 |
Detailed type | Circuit switching type | Sales unit | Single item |
RoHS | 10 | - | - |
Japanese Only
Loading...
Pin arrangement | 3 | Number of pins | 87 |
---|---|---|---|
Fitting direction | Right angle | Height(mm) | 2.5 |
Detailed type | Circuit switching type | Sales unit | Single item |
RoHS | 10 | - | - |
Loading...
Pin arrangement | 3 | Number of pins | 87 |
---|---|---|---|
Fitting direction | Right angle | Height(mm) | 2.5 |
Detailed type | Circuit switching type | Sales unit | Single item |
RoHS | 10 | - | - |
Resin parts
[Materials]PBT 4830
[Color]Black
[Heat distortion temperature]1.82 MPa: 208℃
[Combustibility]UL94V-0 (Material)
Contact
[Materials]Brass
[Finish]Ni base, flash gold-plating
Specifications
[Current capacity]3 A
[Insulation resistance]5000 MΩ MIN (DC 500 V)
[Contact resistance]20 mΩ MAX (DC 100 mA)
[Operating temperature range]-40℃~+105℃
Loading...
Pin arrangement | 3 | Number of pins | 87 |
---|---|---|---|
Fitting direction | Right angle | Height(mm) | 2.5 |
Detailed type | Circuit switching type | Sales unit | Single item |
RoHS | 10 | - | - |
Japanese Only
Loading...
Loading...
Loading...
Pin arrangement | 3 | Number of pins | 87 |
---|---|---|---|
Fitting direction | Right angle | Height(mm) | 2.5 |
Detailed type | Circuit switching type | Sales unit | Single item |
RoHS | 10 | - | - |
Fitting direction | Right angle | Sales unit | Single item |
---|
Please check the type/dimensions/specifications of the part PSR-430256-29 in the PBT4830 Pin Header / PSR-40 Pin (Square Pin), 2.54 mm Pitch, Right Angle (1 Row / 2 Rows / 3 Rows) series.
Part Number |
---|
PSR-410153-05 |
PSR-410153-06 |
PSR-410153-07 |
PSR-430256-30 |
PSR-430256-31 |
PSR-430256-32 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Pin arrangement | Number of pins | Height (mm) | Detailed type |
---|---|---|---|---|---|---|---|---|---|
₹ 32.86 | 50 Piece(s) | 19 Day(s) or more | 10 | 1 | 5 | 1.5 | Vertical mounting type | ||
₹ 23.00 | 50 Piece(s) | 19 Day(s) or more | 10 | 1 | 6 | 1.5 | Vertical mounting type | ||
₹ 35.71 | 50 Piece(s) | 19 Day(s) or more | 10 | 1 | 7 | 1.5 | Vertical mounting type | ||
₹ 325.71 | 50 Piece(s) | 19 Day(s) or more | 10 | 3 | 90 | 2.5 | Circuit switching type | ||
₹ 340.00 | 50 Piece(s) | 19 Day(s) or more | 10 | 3 | 93 | 2.5 | Circuit switching type | ||
₹ 354.29 | 50 Piece(s) | 19 Day(s) or more | 10 | 3 | 96 | 2.5 | Circuit switching type |
Part Number |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy