(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Fully-Threaded Rod (Precision Long Screw) / ERU

Stainless Steel Fully-Threaded Rod (Precision Long Screw) / ERU
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      56₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Nominal thread (M)] 2/2.6
[Material] Stainless steel (SUS303)
[Surface treatment] Degreasing
[Thread gauge] Class 2

Part Number
ERU-2015
ERU-2030
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)

₹ 56.00

50 Piece(s) 20 Day(s) or more 1015

₹ 63.00

50 Piece(s) 20 Day(s) or more 1030
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 2 Basic Shape Stud Bolt Mounting Hole Shape Not Provided
Material Stainless Steel Additional Shape Standard Surface Treatment_ Not Provided
Thread Type Metric, Coarse Sales Unit Low Quantity (Available beginning with 1 pc.) Application Standard
Material details Stainless steel (SUS303) Cleaning method Degreasing
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list