(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Nominal of Thread (M) | 2 | Length L(mm) | 12 |
---|---|---|---|
Basic Shape | Stud Bolt | Mounting Hole Shape | Not Provided |
Material | Brass | Additional Shape | Standard |
Surface Treatment_ | Nickel Plating | Thread Type | Metric, Coarse |
Sales Unit | Low Quantity (Available beginning with 1 pc.) | Application | Standard |
Material details | Brass (C3604BD) | RoHS | 10 |
Caution
Japanese Only
Loading...
Nominal of Thread (M) | 2 | Length L(mm) | 12 |
---|---|---|---|
Basic Shape | Stud Bolt | Mounting Hole Shape | Not Provided |
Material | Brass | Additional Shape | Standard |
Surface Treatment_ | Nickel Plating | Thread Type | Metric, Coarse |
Sales Unit | Low Quantity (Available beginning with 1 pc.) | Application | Standard |
Material details | Brass (C3604BD) | RoHS | 10 |
Loading...
Nominal of Thread (M) | 2 | Length L(mm) | 12 |
---|---|---|---|
Basic Shape | Stud Bolt | Mounting Hole Shape | Not Provided |
Material | Brass | Additional Shape | Standard |
Surface Treatment_ | Nickel Plating | Thread Type | Metric, Coarse |
Sales Unit | Low Quantity (Available beginning with 1 pc.) | Application | Standard |
Material details | Brass (C3604BD) | RoHS | 10 |
[Material] Brass (C3604BD), cadmium content less than 75 ppm
[Surface treatment] Nickel plating (Ni)
Loading...
Nominal of Thread (M) | 2 | Length L(mm) | 12 |
---|---|---|---|
Basic Shape | Stud Bolt | Mounting Hole Shape | Not Provided |
Material | Brass | Additional Shape | Standard |
Surface Treatment_ | Nickel Plating | Thread Type | Metric, Coarse |
Sales Unit | Low Quantity (Available beginning with 1 pc.) | Application | Standard |
Material details | Brass (C3604BD) | RoHS | 10 |
Caution
Japanese Only
Loading...
Loading...
Loading...
Nominal of Thread (M) | 2 | Length L(mm) | 12 |
---|---|---|---|
Basic Shape | Stud Bolt | Mounting Hole Shape | Not Provided |
Material | Brass | Additional Shape | Standard |
Surface Treatment_ | Nickel Plating | Thread Type | Metric, Coarse |
Sales Unit | Low Quantity (Available beginning with 1 pc.) | Application | Standard |
Material details | Brass (C3604BD) | RoHS | 10 |
Nominal of Thread (M) | 2 | Length L(mm) | 12 | Basic Shape | Stud Bolt |
---|---|---|---|---|---|
Mounting Hole Shape | Not Provided | Material | Brass | Additional Shape | Standard |
Surface Treatment_ | Nickel Plating | Thread Type | Metric, Coarse | Sales Unit | Low Quantity (Available beginning with 1 pc.) |
Application | Standard | Material details | Brass (C3604BD) |
Please check the type/dimensions/specifications of the part ERB-2012 in the Brass Fully-Threaded Rod (Precision Long Screw) / ERB series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy