(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Japanese Only
[Nominal thread (M)] 2/2.6/3/4/5
Pan-Head Screw
[Material] Steel
[Surface treatment] Trivalent chromium chromate
Spring washer (SW)
[Material] Steel
[Surface treatment] Trivalent chromium chromate
Flat washer (PW)
[Material] Steel
[Surface treatment] Trivalent chromium chromate
Part Number |
---|
F-0212-S2E |
F-0308-S2E |
F-0315-S2E |
F-0320-S2E |
F-0406-S2E |
F-0408-S2E |
F-0410-S2E |
F-0412-S2E |
F-0415-S2E |
F-0508-S2E |
F-0510-S2E |
F-0512-S2E |
F-0515-S2E |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|
₹ 10.00 | 1 Piece(s) | 5 Day(s) or more | 10 | 2 | 12 | 0.4 | ||
₹ 295.00 | 20 Piece(s) | Available | 5 Day(s) or more | 10 | 3 | - | 0.5 | |
₹ 295.00 | 20 Piece(s) | Available | 5 Day(s) or more | 10 | 3 | - | 0.5 | |
₹ 12.00 | 50 Piece(s) | 19 Day(s) or more | 10 | 3 | - | 0.5 | ||
₹ 12.00 | 50 Piece(s) | 5 Day(s) or more | 10 | - | - | - | ||
₹ 295.00 | 1 Piece(s) | Available | 5 Day(s) or more | 10 | - | - | - | |
₹ 295.00 | 20 Piece(s) | Available | 5 Day(s) or more | 10 | - | - | - | |
₹ 295.00 | 20 Piece(s) | Available | 5 Day(s) or more | 10 | - | 12 | - | |
₹ 295.00 | 20 Piece(s) | Available | 5 Day(s) or more | 10 | - | - | - | |
₹ 297.00 | 20 Piece(s) | Available | 5 Day(s) or more | 10 | - | - | - | |
₹ 297.00 | 20 Piece(s) | Available | 5 Day(s) or more | 10 | - | - | - | |
₹ 297.00 | 20 Piece(s) | Available | 5 Day(s) or more | 10 | - | 12 | - | |
₹ 15.00 | 50 Piece(s) | 19 Day(s) or more | 10 | - | - | - |
Part Number |
---|
Loading...
Mounting Hole Shape | Phillips | Surface Treatment_02 | Trivalent Chromate | Detailed Shape | Pan |
---|---|---|---|---|---|
Material | Iron | Thread Type | Metric coarse | Basic Shape | Standard (Round) |
Sales Unit | Low Quantity (can be purchased from one) | Tip Shape | Flat End | Additional Shape | Washer Included |
Application | Standard | Screw Type | Complete thread |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy